• Couplings
  • Jaw Type

MJC-CK-BL

Flexible coupling - Jaw-type - Set screw type

RoHS Compliant

Dimension Drawing

MJC Dimension Figure

MJC Dimension Figure

MJC Dimension Figure

Specs/CAD

Unit : mm

Part Number A L W B C* F G M Wrench
Torque
(N・m)
Standard bore diameter
D1-D2
CAD
Download
MJC-30CK-BL 30 11 35 10 1.5 5.5 10
11
M4
M3
2.5
1.5
-
MJC-40CK-BL 40 25 66 12 2 8.5 14
15.75
M5
M4
4
2.5
-
MJC-55CK-BL 55 30 78 14 2 10.5 20
21
M6
M5
8
4
-
MJC-65CK-BL 65 35 90 15 2.5 13 24
25
M8
M6
16
8
-
MJC-80CK-BL 80 45 114 18 3 15 30
31
M8 16 -
MJC-95CK-BL 95 50 126 20 3 18 34
36
M10 40 -
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
MJC-30CK-BL 16 4 8 21000 5.9×10-6 46 0.2 1 0~+ 1.0 A80 41
MJC-40CK-BL 25 4.9 9.8 15000 3.5×10-5 380 0.15 1 0~+ 1.2 A80 130
MJC-55CK-BL 32 17 34 11000 1.5×10-4 1400 0.2 1 0~+ 1.4 A80 300
MJC-65CK-BL 38 46 92 9000 3.5×10-4 2800 0.2 1 0~+ 1.5 A80 490
MJC-80CK-BL 45 95 190 7000 1.0×10-3 3200 0.2 1 0~+ 1.8 A80 990
MJC-95CK-BL 55 130 260 6000 2.3×10-3 3600 0.2 1 0~+ 2.0 A80 1500

* Correction of rated torque and max. torque due to load fluctuation is not required.However, if ambient temperature exceeds 30°C, be sure to correct the rated torque and max. torque with temperature correction factor shown in the table.MJC's allowable operating temperature is -20°C to 60°C.
** These are values with max. bore diameter.


Ambient Temperature / Temperature Correction Factor

Ambient Temperature Temperature Correction Factor
-20℃ to 30℃ 1.00
30℃ to 40℃ 0.80
40℃ to 60℃ 0.70

Sleeve Details

MJC Sleeve Details


Related Service

Product List

MJC-55CK-BL

MJC-65CK-BL

Most Read