• Couplings
  • Jaw Type

MJC-CK-EGR

Flexible Coupling - Jaw-type - Clamping + Key Type

RoHS Compliant

Dimension Drawing

MJC-CK Dimension Figure

MJC-CK Dimension Figure

MJC-CK Dimension Figure

Specs/CAD

Unit : mm

Part Number A L W B C* F E G M Wrench
Torque
(N・m)
Standard bore diameter
D1-D2
CAD
MJC-30CK-EGR 30 11 35 10 1.5 5.5 11 10
11
M4
M3
2.5
1.5
-
MJC-40CK-EGR 40 25 66 12 2 8.5 18 14
15.75
M5
M4
4
2.5
-
MJC-55CK-EGR 55 30 78 14 2 10.5 27.5 20
21
M6
M5
8
4
-
MJC-65CK-EGR 65 35 90 15 2.5 13 31 24
25
M8
M6
16
8
-
MJC-80CK-EGR 80 45 114 18 3 15 37 30
31
M8 16 -
MJC-95CK-EGR 95 50 126 20 3 18 45.5 34
36
M10 40 -
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
MJC-30CK-EGR 16 16 32 21000 5.9×10-6 200 0.08 1 0~+ 1.0 D64 41
MJC-40CK-EGR 25 21 42 15000 3.5×10-5 3000 0.08 1 0~+ 1.2 D64 130
MJC-55CK-EGR 32 75 150 11000 1.5×10-4 9000 0.08 1 0~+ 1.4 D64 300
MJC-65CK-EGR 38 200 400 9000 3.5×10-4 13000 0.08 1 0~+ 1.5 D64 490
MJC-80CK-EGR 45 405 810 7000 1.0×10-3 14000 0.08 1 0~+ 1.8 D64 990
MJC-95CK-EGR 55 560 1120 6000 2.3×10-3 15000 0.08 1 0~+ 2.0 D64 1500

* Correction of rated torque and max. torque due to load fluctuation is not required.However, if ambient temperature exceeds 30°C, be sure to correct the rated torque and max. torque with temperature correction factor shown in the table.MJC's allowable operating temperature is -20°C to 60°C.
** These are values with max. bore diameter.


Ambient Temperature / Temperature Correction Factor

Ambient Temperature Temperature Correction Factor
-20℃ to 30℃ 1.00
30℃ to 40℃ 0.80
40℃ to 60℃ 0.70

Details of Shaft Hole

MJC-CK Shaft Hole Details

Standard Bore Diameter
D
Keyway Key
b t Nominal Dimension
b x h
Standard
Dimension
Allowance
(JS9)
Standard
Dimension
Allowance
10・11・12 4 ±0.0150 1.8 0 to +0.1 4×4
14・15・16 5 ±0.0150 2.3 0 to +0.1 5×5
18・19・20・22 6 ±0.0150 2.8 0 to +0.1 6×6
24・25・28・30 8 ±0.0180 3.3 0 to +0.2 8×7
32・35・38 10 ±0.0180 3.3 0 to +0.2 10×8
40・42 12 ±0.0215 3.3 0 to +0.2 12×8
45・48・50 14 ±0.0215 3.8 0 to +0.2 14×9
55 16 ±0.0215 4.3 0 to +0.2 16×10

Sleeve Details

MJC-CK Sleeve Details


Related Service

Product List

MJC-55CK-EGR

MJC-65CK-EGR

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products
USA and Canada

NBK America LLC

9:00 to 17:00 on weekdays, Eastern Standard Time

Asia and Europe

Nabeya Bi-tech Kaisha

9:00 to 17:15 on weekdays, Japan Standard Time