• Couplings
  • Jaw Type

MJS-55C-BL

Flexible Coupling -Jaw-type (Short) - Clamping Type

RoHS Compliant

Dimension Drawing

MJS-C Dimension Figure

MJS-C Dimension Figure

Specs/CAD

Unit : mm

Part Number A L W B C F G M Wrench
Torque
(N・m)
Standard bore diameter
D1-D2
CAD
Download
MJS-55C-BL 55 18 54 14 2 9 20
21
M6
M5
8
4
-

Part Number Max. Bore Diameter
(mm)
Rated
Torque*
(N・m)
Max.
Torque*
(N・m)
Backlash Zero Allowable Transmission Torque(N・m)*** Max.
Rotational
(min-1)
Moment
of
Inertia**
(Kg・m2)
Static
Torsional
Stiffness
(N・m/rad)
Max. Lateral Misalignment
(mm)
Max. Angular Misalignment
(°)
Max. Axial Misalignment
(mm)
Sleeve Hardness Mass**
(g)
MJS-55C-BL 32 17 34 - 11000 1.1×10-4 1400 0.2 1 0~+1.4 A80 210

* Correction of rated torque and max. torque due to load fluctuation is not required.However, if ambient temperature exceeds 30°C, be sure to correct the rated torque and max. torque with temperature correction factor shown in the table.MJC's allowable operating temperature is -20°C to 60°C.
** These are values with max. bore diameter.
*** For transmission of backlash0Zero, please use a tight fit sleeve.


Ambient Temperature / Temperature Correction Factor

Ambient Temperature Temperature Correction Factor
-20℃ to 30℃ 1.00
30℃ to 40℃ 0.80
40℃ to 60℃ 0.70

Sleeve Details

MJS-C Sleeve Details


Related Service

Product List

MJS-40C-BL

MJS-55C-BL

MJS-65C-BL

Most Read