• Couplings
  • Jaw Type

MJS-C-ERD

Flexible Coupling -Jaw-type (Short) - Clamping Type

RoHS Compliant

Dimension Drawing

MJS-C Dimension Figure

MJS-C Dimension Figure

Specs/CAD

Unit : mm

Part Number A L W B C E F G M Wrench
Torque
(N・m)
Standard bore diameter
D1-D2
CAD
Download
MJS-40C-ERD 40 17 50 12 2 18 8.5 14
15.75
M5
M4
4
2.5
-
MJS-55C-ERD 55 18 54 14 2 27.5 9 20
21
M6
M5
8
4
-
MJS-65C-ERD 65 21 62 15 2.5 31 10.5 24
25
M8
M6
16
8
-

Part Number Max. Bore Diameter
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
MJS-40C-ERD 25 17 34 15000 2.7×10-5 1200 0.1 1 0~+1.2 A98 100
MJS-55C-ERD 32 60 120 11000 1.1×10-4 2600 0.1 1 0~+1.4 A98 210
MJS-65C-ERD 38 160 320 9000 2.4×10-4 4900 0.1 1 0~+1.5 A98 340

* Correction of rated torque and max. torque due to load fluctuation is not required.However, if ambient temperature exceeds 30°C, be sure to correct the rated torque and max. torque with temperature correction factor shown in the table.MJC's allowable operating temperature is -20°C to 60°C.
** These are values with max. bore diameter.


Ambient Temperature / Temperature Correction Factor

Ambient Temperature Temperature Correction Factor
-20℃ to 30℃ 1.00
30℃ to 40℃ 0.80
40℃ to 60℃ 0.70

Sleeve Details

MJS-C Sleeve Details


Related Service

Product List

MJS-40C-ERD

MJS-55C-ERD

MJS-65C-ERD

Most Read