Specs/CAD
Unit : mm
Part Number | A | L | W | B | C | F | G | M | Wrench Torque (N・m) |
CAD Download |
---|---|---|---|---|---|---|---|---|---|---|
MJS-40C-GR-9.525-24 | 40 | 17 | 50 | 12 | 2 | 8.5 | 14 15.75 |
M5 M4 |
4 2.5 |
- |
Part Number | Slip Torque | Max. Bore Diameter (mm) |
Rated Torque* (N・m) |
Max. Torque* (N・m) |
Backlash Zero Allowable Transmission Torque(N・m)*** | Max. Rotational (min-1) |
Moment of Inertia** (Kg・m2) |
Static Torsional Stiffness (N・m/rad) |
Max. Lateral Misalignment (mm) |
Max. Angular Misalignment (°) |
Max. Axial Misalignment (mm) |
Sleeve Hardness | Mass** (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MJS-40C-GR-9.525-24 | 15.3 | 25 | 21 | 42 | 1.2 | 15000 | 2.7×10-5 | 3000 | 0.08 | 1 | 0~+1.2 | D64 | 100 |
* Correction of rated torque and max. torque due to load fluctuation is not required.However, if ambient temperature exceeds 30°C, be sure to correct the rated torque and max. torque with temperature correction factor shown in the table.MJC's allowable operating temperature is -20°C to 60°C.
** These are values with max. bore diameter.
*** For transmission of backlash
Ambient Temperature / Temperature Correction Factor
Ambient Temperature | Temperature Correction Factor |
---|---|
-20℃ to 30℃ | 1.00 |
30℃ to 40℃ | 0.80 |
40℃ to 60℃ | 0.70 |