• Couplings
  • Jaw Type

MJS-65C-GR-20-32

Flexible Coupling -Jaw-type (Short) - Clamping Type

RoHS Compliant

Dimension Drawing

MJS-C Dimension Figure

MJS-C Dimension Figure

Specs/CAD

Unit : mm

Part Number A L W B C F G M Wrench
Torque
(N・m)
CAD
Download
MJS-65C-GR-20-32 65 21 62 15 2.5 10.5 24
25
M8
M6
16
8
-

Part Number Slip Torque Max. Bore Diameter
(mm)
Rated
Torque*
(N・m)
Max.
Torque*
(N・m)
Backlash Zero Allowable Transmission Torque(N・m)*** Max.
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
MJS-65C-GR-20-32 51.3 38 200 400 - 9000 2.4×10-4 13000 0.08 1 0~+1.5 D64 340

* Correction of rated torque and max. torque due to load fluctuation is not required.However, if ambient temperature exceeds 30°C, be sure to correct the rated torque and max. torque with temperature correction factor shown in the table.MJC's allowable operating temperature is -20°C to 60°C.
** These are values with max. bore diameter.
*** For transmission of backlash0Zero, please use a tight fit sleeve.

Ambient Temperature / Temperature Correction Factor

Ambient Temperature Temperature Correction Factor
-20℃ to 30℃ 1.00
30℃ to 40℃ 0.80
40℃ to 60℃ 0.70

Sleeve Details

MJS-C Sleeve Details


Related Service

Most Read