• Couplings
  • Jaw Type

MJS-C-WH

Flexible Coupling -Jaw-type (Short) - Clamping Type

RoHS Compliant

Dimension Drawing

MJS-C Dimension Figure

MJS-C Dimension Figure

Specs/CAD

Unit : mm

Part Number A L W B C F G M Wrench
Torque
(N・m)
Standard bore diameter
D1-D2
CAD
MJS-40C-WH 40 17 50 12 2 8.5 14
15.75
M5
M4
4
2.5
-
MJS-55C-WH 55 18 54 14 2 9 20
21
M6
M5
8
4
-
MJS-65C-WH 65 21 62 15 2.5 10.5 24
25
M8
M6
16
8
-

Part Number Max. Bore Diameter
(mm)
Rated
Torque*
(N・m)
Max.
Torque*
(N・m)
Backlash Zero Allowable Transmission Torque(N・m)*** Max.
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
MJS-40C-WH 25 10 20 1.2 15000 2.7×10-5 570 0.1 1 0~+1.2 A92 100
MJS-55C-WH 32 35 70 - 11000 1.1×10-4 1600 0.15 1 0~+1.4 A92 210
MJS-65C-WH 38 95 190 - 9000 2.4×10-4 3000 0.15 1 0~+1.5 A92 340

* Correction of rated torque and max. torque due to load fluctuation is not required.However, if ambient temperature exceeds 30°C, be sure to correct the rated torque and max. torque with temperature correction factor shown in the table.MJC's allowable operating temperature is -20°C to 60°C.
** These are values with max. bore diameter.
*** For transmission of backlash0Zero, please use a tight fit sleeve.


Ambient Temperature / Temperature Correction Factor

Ambient Temperature Temperature Correction Factor
-20℃ to 30℃ 1.00
30℃ to 40℃ 0.80
40℃ to 60℃ 0.70

Sleeve Details

MJS-C Sleeve Details


Related Service

Product List

MJS-40C-WH

MJS-55C-WH

MJS-65C-WH

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products
USA and Canada

NBK America LLC

9:00 to 17:00 on weekdays, Eastern Standard Time

Asia and Europe

Nabeya Bi-tech Kaisha

9:00 to 17:15 on weekdays, Japan Standard Time