• Couplings
  • Jaw Type

MJT-C-EBL

Flexible coupling - Jaw-type - Clamping type

  • High Torque
  • Vibration absorption characteristics
  • Press Fitted Sleeve

Dimension Drawing

MJT-C Dimension Figure

MJT-C Dimension Figure

MJT-C Dimension Figure

Specs/CAD

Unit : mm

Part Number A L W B C* E F G M Wrench
Torque
(N・m)
Standard bore diameter
D1-D2
CAD
MJT-14C-EBL 14 7 22 6 1 4.5 3.5 4
5
M2
M1.6
0.5
0.25
- -
MJT-20C-EBL 20 10 30 8 1 7 5 6.5
7.5
M2.5
M2
1
0.5
- -
MJT-30C-EBL 30 11 35 10 1.5 11 5.5 10
11
M4
M3
2.5
1.5
- -
MJT-40C-EBL 40 25 66 12 2 18 8.5 14
15.75
M5
M4
4
2.5
- -
MJT-55C-EBL 55 30 78 14 2 27.5 10.5 20
21
M6
M5
8
4
- -
MJT-65C-EBL 65 35 90 15 2.5 31 13 24
25
M8
M6
16
8
- -
MJT-80C-EBL 80 45 114 18 3 37 15 30
31
M8 16 - -
MJT-95C-EBL 95 50 126 20 3 45.5 18 34
36
M10 40 - -
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
MJT-14C-EBL 7 0.7 1.4 45000 1.9×10-7 8 0.15 1 0~+ 0.6 - 6.2
MJT-20C-EBL 11 1.8 3.6 31000 1.0×10-6 16 0.2 1 0~+ 0.8 - 16
MJT-30C-EBL 16 4 8 21000 6.0×10-6 46 0.2 1 0~+ 1.0 - 42
MJT-40C-EBL 25 4.9 9.8 15000 3.6×10-5 380 0.15 1 0~+ 1.2 - 130
MJT-55C-EBL 32 17 34 11000 1.6×10-4 1400 0.2 1 0~+ 1.4 - 310
MJT-65C-EBL 38 46 92 9000 3.5×10-4 2800 0.2 1 0~+ 1.5 - 500
MJT-80C-EBL 45 95 190 7000 1.0×10-3 3200 0.2 1 0~+ 1.8 - 1000
MJT-95C-EBL 55 130 260 6000 2.3×10-3 3600 0.2 1 0~+ 2.0 - 1600

* Correction of rated torque and max. torque due to load fluctuation is not required.However, if ambient temperature exceeds 30℃, be sure to correct the rated torque and max. torque with temperature correction factor shown in the table.MJT-C's allowable operating temperature is -20℃ to 60℃.
** These are values with max. bore diameter.
For transmission of Zero Backlash, please use a tight fit sleeve.

Part Number Stock Bores D1-D2
3 4 4.5 5 6 6.35 7 8 9.525 10 11 12 14 15 16 18 19 20 22 24 25 28 30 32 35 38 40 42 45 48 50 55
MJT-14C-EBL - - - - - - - - - - - - - - - - - - - - - - - - -
MJT-20C-EBL - - - - - - - - - - - - - - - - - - - - - -
MJT-30C-EBL - - - - - - - - - - - - - - - - - - - - -
MJT-40C-EBL - - - - - - - - - - - - - - - - - -
MJT-55C-EBL - - - - - - - - - - - - - - - - -
MJT-65C-EBL - - - - - - - - - - - - - - - - - -
MJT-80C-EBL - - - - - - - - - - - - - - - - - - - -
MJT-95C-EBL - - - - - - - - - - - - - - - - - - - -

●All products are provided with hex socket head cap screw.
●Recommended dimensional allowances of applicable shaft diameter are h6 and h7.
●A set of hubs with clamping type for one side and set screw type or other type for the other side is available upon request.
●In case of mounting on D-cut shaft, be careful about the position of the D-cut surface of the shaft.⇒Mounting and Maintenance


Ambient Temperature / Temperature Correction Factor

Ambient Temperature Temperature Correction Factor
-20℃ to 30℃ 1.00
30℃ to 40℃ 0.80
40℃ to 60℃ 0.70

Slip torque

Concerning the sizes shown in the table, please note that the shaft's slip torque is smaller than the max. torque of MJT-C.

Unit : N・m

Part Number Bore Diameter (mm)
3 4 4.5 5 6 6.35 7 8 9.525 10 11 12 14 15  16 18 19 20 22 24 25 28 30 32 35 38 40 42 45 48 50 55
MJT-14C 0.8 1.4 1.6 3.4 2.6 2.8 3.4
MJT-20C 3.4 4.5 5.5 7.9 8 8.7 9.4  5  5 10
MJT-30C 9.6 9.7 9.8 15 16.9 19.3 19.9 21.4
MJT-40C 7.1 7.3 7.4 9.8 11.8 16.4 17.9 24.5 27 30.5 34
MJT-55C 20.3 21.8 23.4 26.1 27.9 30.6 36.1 41.6 44.1 52.3 63.7 69.6 79.2 125
MJT-65C 27.5 32.2 48.6 57.7 60.7 63.6 68 74.9 80.5 85 90.6 96 230 230
MJT-80C 88 89 92 93 95 97 100 102 110 320 500 500
MJT-95C 241 243 245 247 249 250 250 250 270 500 500 500

These are test values based on the condition of shaft's dimensional allowance: h7, hardness: from 34-40 HRC, and screw tightening torque of the values described in MJT-C dimensional table.


Eccentric Reaction Force


Sleeve Details

MJT-C-EBL_Sleeve Details


Change in static torsional stiffness due to temperature

This is a value under the condition where the static torsional stiffness at 20°C is 100%.
The change of torsional stiffness within the range of allowable operating temperature is as shown in the graph.
Before using the unit, be aware of the deterioration of responsiveness.


Related Service

Product List

MJT-40C-EBL

MJT-55C-EBL

MJT-65C-EBL

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products
USA and Canada

NBK America LLC

9:00 to 17:00 on weekdays, Eastern Standard Time

Asia and Europe

Nabeya Bi-tech Kaisha

9:00 to 17:15 on weekdays, Japan Standard Time