Specs/CAD
Unit : mm
Part Number | A | L | W | B | C* | F | G | M | Wrench Torque (N・m) |
CAD Download |
---|---|---|---|---|---|---|---|---|---|---|
MJT-95C-WH-38-40 | 95 | 50 | 126 | 20 | 3 | 18 | 34 36 |
M10 | 40 | - |
* Use with C Dimension
Part Number | Slip Torque | Max. Bore Diameter (mm) |
Rated Torque* (N・m) |
Max. Torque* (N・m) |
Max. Rotational (min-1) |
Moment of Inertia** (Kg・m2) |
Static Torsional Stiffness (N・m/rad) |
Max. Lateral Misalignment (mm) |
Max. Angular Misalignment (°) |
Max. Axial Misalignment (mm) |
Sleeve Hardness | Mass** (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
MJT-95C-WH-38-40 | 000 | 55 | 265 | 530 | 6000 | 2.3×10-3 | 6200 | 0.15 | 1 | 0~+ 2.0 | - | 1600 |
* Correction of rated torque and max. torque due to load fluctuation is not required.However, if ambient temperature exceeds 30℃, be sure to correct the rated torque and max. torque with temperature correction factor shown in the table.MJT,MJT-K's allowable operating temperature is -20℃ to 60℃.
** These are values with max. bore diameter.
Ambient Temperature / Temperature Correction Factor
Ambient Temperature | Temperature Correction Factor |
---|---|
-20℃ to 30℃ | 1.00 |
30℃ to 40℃ | 0.80 |
40℃ to 60℃ | 0.70 |
Details of Shaft Hole
MJT-CKStandard Bore Diameter D |
Keyway | Key | |||
---|---|---|---|---|---|
b | t | Nominal Dimension b x h |
|||
Standard Dimension |
Allowance (JS9) |
Standard Dimension |
Allowance | ||
10/11/12 | 4 | ±0.0150 | 1.8 | 0 ~ +0.1 | 4 x 4 |
14/15/16 | 5 | ±0.0150 | 2.3 | 0 ~ +0.1 | 5 x 5 |
18/19/20 | 6 | ±0.0150 | 2.8 | 0 ~ +0.1 | 6 x 6 |
25/28/30 | 8 | ±0.0180 | 3.3 | 0 ~ +0.2 | 8 x 7 |
32/35/38 | 10 | ±0.0180 | 3.3 | 0 ~ +0.2 | 10 x 8 |
40/42 | 12 | ±0.0215 | 3.3 | 0 ~ +0.2 | 12 x 8 |
45 | 14 | ±0.0215 | 3.8 | 0 ~ +0.2 | 14 x 9 |
Sleeve Details
Slip torque
Concerning the sizes shown in the table, please note that the shaft's slip torque is smaller than the max. torque of MJT-C.Unit : N・m
Part Number | Bore Diameter (mm) | |||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3 | 4 | 4.5 | 5 | 6 | 6.35 | 7 | 8 | 9.525 | 10 | 11 | 12 | 14 | 15 | 16 | 18 | 19 | 20 | 22 | 24 | 25 | 28 | 30 | 32 | 35 | 38 | 40 | 42 | 45 | 48 | 50 | 55 | |
MJT-14C | 0.8 | 1.4 | 1.6 | 3.4 | 2.6 | 2.8 | 3.4 | |||||||||||||||||||||||||
MJT-20C | 3.4 | 4.5 | 5.5 | 7.9 | 8 | 8.7 | 9.4 | 5 | 5 | 10 | ||||||||||||||||||||||
MJT-30C | 9.6 | 9.7 | 9.8 | 15 | 16.9 | 19.3 | 19.9 | 21.4 | ||||||||||||||||||||||||
MJT-40C | 7.1 | 7.3 | 7.4 | 9.8 | 11.8 | 16.4 | 17.9 | 24.5 | 27 | 30.5 | 34 | |||||||||||||||||||||
MJT-55C | 20.3 | 21.8 | 23.4 | 26.1 | 27.9 | 30.6 | 36.1 | 41.6 | 44.1 | 52.3 | 63.7 | 69.6 | 79.2 | 125 | ||||||||||||||||||
MJT-65C | 27.5 | 32.2 | 48.6 | 57.7 | 60.7 | 63.6 | 68 | 74.9 | 80.5 | 85 | 90.6 | 96 | 230 | 230 | ||||||||||||||||||
MJT-80C | 88 | 89 | 92 | 93 | 95 | 97 | 100 | 102 | 110 | 320 | 500 | 500 | ||||||||||||||||||||
MJT-95C | 241 | 243 | 245 | 247 | 249 | 250 | 250 | 250 | 270 | 500 | 500 | 500 |
These are test values based on the condition of shaft's dimensional allowance: h7, hardness: from 34-40 HRC, and screw tightening torque of the values described in MJT-C dimensional table.
Change in static torsional stiffness due to temperature
This is a value under the condition where the static torsional stiffness at 20°C is 100%.The change of torsional stiffness within the range of allowable operating temperature is as shown in the graph.
Before using the unit, be aware of the deterioration of responsiveness.