Couplings for Vacuum Variable Capacitor - Slit-type (PEEK) - Clamping Type
Unit : mm
Part Number | A | L | W | F | G | M | D1 | D2 | Screw Tightening Torque(N・m) |
CAD | RFQ |
---|---|---|---|---|---|---|---|---|---|---|---|
MSXP-25C-W40-5-6.35-SP3 | 25 | 11.4 | 40 | 4.5 | 9 | M3 | 5 | 6.35 | 0.6 | CAD | RFQ |
●All products are provided with hex socket head cap screw.
Part Number | Rated torque*1 (N・m) |
Max. Rotational Frequency (min-1) |
Moment of Inertia (kg・m2) |
Static Torsional Stiffness (N・m/rad) |
Max. Lateral Misalignment (mm) |
Max. Angular Misalignment (°) |
Max. Axial Misalignment (mm) |
Mass (g) |
---|---|---|---|---|---|---|---|---|
MSXP-25C-W40-5-6.35-SP3 | 1.3 | 6000 | 1.9×10-6 | 50 | 0.3 | 1.2 | ±0.33 | 23 |
*1: Correction of rated torque and max. torque due to load fluctuation is not required. For details, refer to the Selection Procedure.
MSXP-C-W-SP | |
---|---|
Main unit | PEEK (Polyether ether ketone) |
Hex Socket Head Cap Screw | SUSXM7 |
MSXP-C-W-SP | |
---|---|
Zero Backlash | ◎ |
Allowable Misalignment | ○ |
Electrical Insulation | ◎ |
Allowable Operating Temperature | -20°C to 120°C |
NBK America LLC
9:00 to 17:00 on weekdays, Eastern Standard Time
Nabeya Bi-tech Kaisha
8:00 to 17:00 on weekdays, Japan Standard Time