Using the Clamp Lever / Tension Lever

Using the Clamp Lever / Tension Lever

Clamp Lever
Miniature Clamp Lever
Clamp Lever
(Double Arm Type)
Tension Lever
❶Pull up the lever.
   The built-in spring will be
   compressed and the engaged
   serrations will be disengaged.
Lever Lever Lever
❷Next, turn the freed lever
   to the desired position.
Lever Lever Lever
❸Release the lever to retract it
   with the spring force, re-engage the
   serrations, and lock it.
Lever Lever Lever

Definitions of Max. Load and Max. Tightening Force

● Clamp Lever
   Miniature Clamp Lever

● Clamp Lever
   (Double Arm Type)

● Tension Lever

Only takes a minute to understand! How to Use Clamp Levers.