• Knobs

KCF

Clamp Knob

Dimension Drawing

KCFClamp Knob寸法図

Specs/CAD

Select

M(coarse)
All
M5
M6
M8
M10
M12

Unit : mm

Part Number D M(coarse) Lf H s d d1 Mass
(g)
CAD RFQ
KCF-20-M5-BK 20 M5 7 12 4 14 15 17 CAD RFQ
KCF-24-M6-BK 24 M6 8 14 4 16 18 30 CAD RFQ
KCF-30-M8-BK 30 M8 10 17 5 20 24 50 CAD RFQ
KCF-36-M10-BK 36 M10 12 20 6 28 30 90 CAD RFQ
KCF-40-M12-BK 40 M12 16 24 8 32 34 125 CAD RFQ
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
KCF
Made of Steel
Main
body
S45C
Ferrosoferric Oxide Film (Black)

Characteristics

  • Items made of steel / items made of stainless steel are standardized.