• Knobs

KCFS

Clamp Knob

Dimension Drawing

KCFSClamp Knob寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M5
M6
M8
M10
M12

Unit : mm

Part Number D M (Coarse)
Nominal of Thread
Pitch Lf H s d d1 Mass
(g)
CAD
Download
RFQ
KCFS-20-M5 20 M5 0.8 7 12 4 14 15 17 CAD RFQ
KCFS-24-M6 24 M6 1 8 14 4 16 18 30 CAD RFQ
KCFS-30-M8 30 M8 1.25 10 17 5 20 24 50 CAD RFQ
KCFS-36-M10 36 M10 1.5 12 20 6 28 30 90 CAD RFQ
KCFS-40-M12 40 M12 1.75 14 24 8 32 34 125 CAD RFQ
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
KCFS
Made of Stainless Steel
Main
body
SUS303

Characteristics

  • Items made of steel / items made of stainless steel are standardized.

Related Service

Product List

Most Read