• Screws

SANS-B

Stopper Screw

Dimension Drawing

SANS-BStopper Screw寸法図

Specs/CAD

Unit : mm

Part Number M1(fine) B1 s R B C T Mass
(g)
CAD RFQ
SANS-M4-20-B M4×0.5 2 4 4 7 8.1 4 2.3 CAD RFQ
SANS-M4-30-B M4×0.5 2 4 4 7 8.1 4 3.2 CAD RFQ
SANS-M5-20-B M5×0.5 2.5 4 5 8 9.2 4 3.1 CAD RFQ
SANS-M5-30-B M5×0.5 2.5 4 5 8 9.2 4 4.6 CAD RFQ
SANS-M6-20-B M6×0.75 3 5 6 10 11.5 4 4.5 CAD RFQ
SANS-M6-30-B M6×0.75 3 5 6 10 11.5 4 6.6 CAD RFQ
SANS-M6-35-B M6×0.75 3 5 6 10 11.5 4 7.7 CAD RFQ
SANS-M6-40-B M6×0.75 3 5 6 10 11.5 4 8.8 CAD RFQ
SANS-M6-50-B M6×0.75 3 5 6 10 11.5 4 10.9 CAD RFQ
SANS-M6-60-B M6×0.75 3 5 6 10 11.5 4 13 CAD RFQ
SANS-M8-25-B M8×0.75 4 6 8 13 15 5 9.7 CAD RFQ
SANS-M8-30-B M8×0.75 4 6 8 13 15 5 11.6 CAD RFQ
SANS-M8-40-B M8×0.75 4 6 8 13 15 5 15.4 CAD RFQ
SANS-M8-50-B M8×0.75 4 6 8 13 15 5 19.2 CAD RFQ
SANS-M8-60-B M8×0.75 4 6 8 13 15 5 23 CAD RFQ
SANS-M10-40-B M10×1 5 8 10 17 19.6 6 23 CAD RFQ
SANS-M10-50-B M10×1 5 8 10 17 19.6 6 29 CAD RFQ
SANS-M10-60-B M10×1 5 8 10 17 19.6 6 35 CAD RFQ
SANS-M12-40-B M12×1 6 10 12 19 21.9 6 37 CAD RFQ
SANS-M12-60-B M12×1 6 10 12 19 21.9 6 52 CAD RFQ
SANS-M12-80-B M12×1 6 10 12 19 21.9 6 68 CAD RFQ
SANS-M16-60-B M16×1.5 8 14 16 24 27.7 8 90 CAD RFQ
SANS-M16-80-B M16×1.5 8 14 16 24 27.7 8 120 CAD RFQ
SANS-M16-100-B M16×1.5 8 14 16 24 27.7 8 150 CAD RFQ
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
SANS-B
Made of Stainless Steel
Thread
Part
SUS420J2
Sphere part quenching
(hardness: 40-50 HRC)
Nut SUS304

Characteristics

  • Fine threaded type stopper screw. Fine adjustment is easy.
  • For work locating and stopping.
  • Round area has already been quenched. It is highly abrasion-resistant.
  • All products are provided with lock nut.