• Screws

SSB-B

Stopper Bolt - Head Sphere Type

Dimension Drawing

SSB-BStopper Bolt - Head Sphere Type寸法図

Specs/CAD

Select

M(coarse)
All
M3
M4
M5
M6
M8
M10
M12
M16

Unit : mm

Part Number M(coarse) L L2 T R B C L1 Mass
(g)
CAD RFQ
SSB-M3-10-B M3 10 1.5 2.4 6 5.5 6.4 2 1 CAD RFQ
SSB-M3-15-B M3 15 1.5 2.4 6 5.5 6.4 2 1.3 CAD RFQ
SSB-M3-20-B M3 20 1.5 2.4 6 5.5 6.4 2 1.5 CAD RFQ
SSB-M3-25-B M3 25 1.5 2.4 6 5.5 6.4 2 1.8 CAD RFQ
SSB-M3-30-B M3 30 1.5 2.4 6 5.5 6.4 2 2 CAD RFQ
SSB-M4-10-B M4 10 2.1 3.2 8 7 8.1 2.8 2.3 CAD RFQ
SSB-M4-15-B M4 15 2.1 3.2 8 7 8.1 2.8 2.8 CAD RFQ
SSB-M4-20-B M4 20 2.1 3.2 8 7 8.1 2.8 3.3 CAD RFQ
SSB-M4-25-B M4 25 2.1 3.2 8 7 8.1 2.8 3.8 CAD RFQ
SSB-M4-30-B M4 30 2.1 3.2 8 7 8.1 2.8 4.2 CAD RFQ
SSB-M4-35-B M4 35 2.1 3.2 8 7 8.1 2.8 4.7 CAD RFQ
SSB-M4-40-B M4 40 2.1 3.2 8 7 8.1 2.8 5.2 CAD RFQ
SSB-M5-10-B M5 10 2.4 4 8 8 9.2 3.5 3.7 CAD RFQ
SSB-M5-15-B M5 15 2.4 4 8 8 9.2 3.5 4.5 CAD RFQ
SSB-M5-20-B M5 20 2.4 4 8 8 9.2 3.5 5.2 CAD RFQ
SSB-M5-25-B M5 25 2.4 4 8 8 9.2 3.5 6 CAD RFQ
SSB-M5-30-B M5 30 2.4 4 8 8 9.2 3.5 6.7 CAD RFQ
SSB-M5-35-B M5 35 2.4 4 8 8 9.2 3.5 7.5 CAD RFQ
SSB-M5-40-B M5 40 2.4 4 8 8 9.2 3.5 8.2 CAD RFQ
SSB-M5-50-B M5 50 2.4 4 8 8 9.2 3.5 9.7 CAD RFQ
SSB-M6-15-B M6 15 3 5 10 10 11.5 4 7.2 CAD RFQ
SSB-M6-20-B M6 20 3 5 10 10 11.5 4 8.3 CAD RFQ
SSB-M6-25-B M6 25 3 5 10 10 11.5 4 9.4 CAD RFQ
SSB-M6-30-B M6 30 3 5 10 10 11.5 4 10.5 CAD RFQ
SSB-M6-35-B M6 35 3 5 10 10 11.5 4 11.7 CAD RFQ
SSB-M6-40-B M6 40 3 5 10 10 11.5 4 12.8 CAD RFQ
SSB-M6-50-B M6 50 3 5 10 10 11.5 4 15 CAD RFQ
SSB-M8-15-B M8 15 3.7 6.5 12 13 15 5.5 15 CAD RFQ
SSB-M8-20-B M8 20 3.7 6.5 12 13 15 5.5 17 CAD RFQ
SSB-M8-25-B M8 25 3.7 6.5 12 13 15 5.5 18.8 CAD RFQ
SSB-M8-30-B M8 30 3.7 6.5 12 13 15 5.5 20.8 CAD RFQ
SSB-M8-35-B M8 35 3.7 6.5 12 13 15 5.5 22.7 CAD RFQ
SSB-M8-40-B M8 40 3.7 6.5 12 13 15 5.5 24.6 CAD RFQ
SSB-M8-50-B M8 50 3.7 6.5 12 13 15 5.5 28.5 CAD RFQ
SSB-M8-60-B M8 60 3.7 6.5 12 13 15 5.5 32.3 CAD RFQ
SSB-M8-70-B M8 70 3.7 6.5 12 13 15 5.5 36.2 CAD RFQ
SSB-M8-80-B M8 80 3.7 6.5 12 13 15 5.5 40 CAD RFQ
SSB-M10-30-B M10 30 4.5 8 16 17 19.6 7 38 CAD RFQ
SSB-M10-35-B M10 35 4.5 8 16 17 19.6 7 41 CAD RFQ
SSB-M10-40-B M10 40 4.5 8 16 17 19.6 7 43 CAD RFQ
SSB-M10-50-B M10 50 4.5 8 16 17 19.6 7 48 CAD RFQ
SSB-M10-60-B M10 60 4.5 8 16 17 19.6 7 53 CAD RFQ
SSB-M10-70-B M10 70 4.5 8 16 17 19.6 7 58 CAD RFQ
SSB-M10-80-B M10 80 4.5 8 16 17 19.6 7 63 CAD RFQ
SSB-M12-30-B M12 30 5.2 10 20 19 21.9 8 54 CAD RFQ
SSB-M12-35-B M12 35 5.2 10 20 19 21.9 8 58.5 CAD RFQ
SSB-M12-40-B M12 40 5.2 10 20 19 21.9 8 63 CAD RFQ
SSB-M12-50-B M12 50 5.2 10 20 19 21.9 8 72 CAD RFQ
SSB-M12-60-B M12 60 5.2 10 20 19 21.9 8 81 CAD RFQ
SSB-M12-70-B M12 70 5.2 10 20 19 21.9 8 90 CAD RFQ
SSB-M12-80-B M12 80 5.2 10 20 19 21.9 8 99 CAD RFQ
SSB-M16-50-B M16 50 6 13 25 24 27.7 10 108 CAD RFQ
SSB-M16-60-B M16 60 6 13 25 24 27.7 10 123 CAD RFQ
SSB-M16-70-B M16 70 6 13 25 24 27.7 10 139 CAD RFQ
SSB-M16-80-B M16 80 6 13 25 24 27.7 10 155 CAD RFQ
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
SSB-B Made of Steel
Thread Part Equivalent to S45C
Sphere Part Quenching (Hardness: 45 HRC or Above)
Ferrosoferric Oxide Film (Black)
Nut SS400
Trivalent Chromate Treatment

Characteristics

  • Hexagon head is round.
  • Round part has already been quenched. It is highly abrasion-resistant.
  • All products are provided with lock nut.

Usage Example

Use the lock nut on an opposite side of the side that receives the force.

SSB-BStopper Bolt - Head Sphere Type


Related Products

The stop pin with excellent abrasion resistance SPM is available for the stopper bolt recipient.
SPM

SSB-BStopper Bolt - Head Sphere Type