• Screws

SSBS-B

Stopper Bolt - Head Sphere Type

Dimension Drawing

SSBS-BStopper Bolt - Head Sphere Type寸法図

Specs/CAD

Select

M(coarse)
All
M6
M8

Unit : mm

Part Number M(coarse) L L2 T R B C L1 Mass
(g)
CAD RFQ
SSBS-M6-30-B M6 30 3 5 10 10 11.5 4 11 CAD RFQ
SSBS-M6-40-B M6 40 3 5 10 10 11.5 4 13 CAD RFQ
SSBS-M6-50-B M6 50 3 5 10 10 11.5 4 15 CAD RFQ
SSBS-M8-30-B M8 30 3.7 6.5 12 13 15 5.5 21 CAD RFQ
SSBS-M8-40-B M8 40 3.7 6.5 12 13 15 5.5 25 CAD RFQ
SSBS-M8-50-B M8 50 3.7 6.5 12 13 15 5.5 30 CAD RFQ
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
SSBS-B Made of Stainless Steel
Thread Part SUS410
Nitriding Treatment (Hardness: 40 HRC or Higher)
Nut SUS304

Characteristics

  • Hexagon head is round.
  • Round part has already been quenched. It is highly abrasion-resistant.
  • All products are provided with lock nut.

Usage Example

Use the lock nut on an opposite side of the side that receives the force.

SSBS-BStopper Bolt - Head Sphere Type


Related Products

The stop pin with excellent abrasion resistance SPM is available for the stopper bolt recipient.
SPM

SSBS-BStopper Bolt - Head Sphere Type