• Screws

SUS

Stopper Screw with Urethane Pad

Dimension Drawing

SUSStopper Screw with Urethane Pad寸法図

Specs/CAD

Select

M(coarse)
All
M4
M5
M6
M8
M10

Unit : mm

Part Number M(coarse) d1 L t h B C B1 T L2 D1 Mass
(g)
CAD RFQ
SUS-M4-10 M4 1.6 10 4.5 3 7 8.1 2 2.4 0.5 3.1 1.6 CAD RFQ
SUS-M4-15 M4 1.6 15 4.5 3 7 8.1 2 2.4 0.5 3.1 1.9 CAD RFQ
SUS-M4-20 M4 1.6 20 4.5 3 7 8.1 2 2.4 0.5 3.1 2.1 CAD RFQ
SUS-M4-25 M4 1.6 25 4.5 3 7 8.1 2 2.4 0.5 3.1 2.4 CAD RFQ
SUS-M4-30 M4 1.6 30 4.5 3 7 8.1 2 2.4 0.5 3.1 2.6 CAD RFQ
SUS-M4-35 M4 1.6 35 4.5 3 7 8.1 2 2.4 0.5 3.1 3.1 CAD RFQ
SUS-M5-10 M5 2.2 10 4.5 3 8 9.2 2.5 3.2 0.5 4 3 CAD RFQ
SUS-M5-15 M5 2.2 15 4.5 3 8 9.2 2.5 3.2 0.5 4 3.5 CAD RFQ
SUS-M5-20 M5 2.2 20 4.5 3 8 9.2 2.5 3.2 0.5 4 4 CAD RFQ
SUS-M5-25 M5 2.2 25 4.5 3 8 9.2 2.5 3.2 0.5 4 4.6 CAD RFQ
SUS-M5-30 M5 2.2 30 4.5 3 8 9.2 2.5 3.2 0.5 4 5.1 CAD RFQ
SUS-M5-35 M5 2.2 35 4.5 3 8 9.2 2.5 3.2 0.5 4 5.6 CAD RFQ
SUS-M5-40 M5 2.2 40 4.5 3 8 9.2 2.5 3.2 0.5 4 6.1 CAD RFQ
SUS-M6-15 M6 2.6 15 4.5 3 10 11.5 3 3.6 0.5 4.8 5.6 CAD RFQ
SUS-M6-20 M6 2.6 20 4.5 3 10 11.5 3 3.6 0.5 4.8 6.4 CAD RFQ
SUS-M6-25 M6 2.6 25 4.5 3 10 11.5 3 3.6 0.5 4.8 7.1 CAD RFQ
SUS-M6-30 M6 2.6 30 4.5 3 10 11.5 3 3.6 0.5 4.8 8 CAD RFQ
SUS-M6-35 M6 2.6 35 4.5 3 10 11.5 3 3.6 0.5 4.8 8.7 CAD RFQ
SUS-M6-40 M6 2.6 40 4.5 3 10 11.5 3 3.6 0.5 4.8 9.5 CAD RFQ
SUS-M6-50 M6 2.6 50 4.5 3 10 11.5 3 3.6 0.5 4.8 11 CAD RFQ
SUS-M8-25 M8 5.1 25 5.5 4 13 15 4 5 0.5 6.5 13 CAD RFQ
SUS-M8-30 M8 5.1 30 5.5 4 13 15 4 5 0.5 6.5 14.4 CAD RFQ
SUS-M8-35 M8 5.1 35 5.5 4 13 15 4 5 0.5 6.5 15.8 CAD RFQ
SUS-M8-40 M8 5.1 40 5.5 4 13 15 4 5 0.5 6.5 17.2 CAD RFQ
SUS-M8-45 M8 5.1 45 5.5 4 13 15 4 5 0.5 6.5 18.6 CAD RFQ
SUS-M8-50 M8 5.1 50 5.5 4 13 15 4 5 0.5 6.5 20 CAD RFQ
SUS-M10-30 M10 6.9 30 5.5 4 17 19.6 5 6 0.5 8.3 21 CAD RFQ
SUS-M10-35 M10 6.9 35 5.5 4 17 19.6 5 6 0.5 8.3 22.7 CAD RFQ
SUS-M10-40 M10 6.9 40 5.5 4 17 19.6 5 6 0.5 8.3 24.3 CAD RFQ
SUS-M10-45 M10 6.9 45 5.5 4 17 19.6 5 6 0.5 8.3 26 CAD RFQ
SUS-M10-50 M10 6.9 50 5.5 4 17 19.6 5 6 0.5 8.3 27.7 CAD RFQ
SUS-M10-60 M10 6.9 60 5.5 4 17 19.6 5 6 0.5 8.3 31 CAD RFQ
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
SUS
Thread Part SCM435
Nickel Plating
Pad Polyurethane (hardness: 90 HDA)
Lock Nut SS400
Trivalent Chromate Treatment

*1: While polyurethane may show yellow discoloration, the performance remains unaffected.


Characteristics

  • For work locating and stopping.
  • Urethane pad is adhered.
  • Impact is absorbed by the urethane pad.
  • All products are provided with lock nut.

Related Products

A stopper bolt with bolt-type urethane pad SUB is available.
SUB

SUSStopper Screw with Urethane Pad