Unit : mm
Part Number | M(coarse) | W | A | H | P | Mass (g) |
CAD | RFQ |
---|---|---|---|---|---|---|---|---|
SBN-6-30-A | M6 | 45 | 22 | 30 | 24 | 192 | CAD | RFQ |
SBN-8-30-A | M8 | 45 | 22 | 30 | 24 | 172 | CAD | RFQ |
SBN-10-30-A | M10 | 50 | 22 | 30 | 28 | 167 | CAD | RFQ |
SBN-12-30-A | M12 | 50 | 22 | 30 | 28 | 134 | CAD | RFQ |
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereSBN | |
---|---|
Main body | SS400 Nickel Plating |
NBK America LLC
9:00 to 17:00 on weekdays, Eastern Standard Time
Nabeya Bi-tech Kaisha
9:00 to 17:15 on weekdays, Japan Standard Time