NBK Machine Elements: Endless Possibilities

Operating PC tablets and LCD monitors at production sites

  • NBK Display Mounting Systems allow tablets and monitors to be mounted on various areas of your equipment.
  • We can design custom mounting systems to meet the specifications of your display systems.
 
Product Name
Display Mounting Systems

Preventing the loss of cover/panel screws

  • Knobs with a captive function prevent knob/screw loss even when a cover or panel is removed from a frame. The captive function prevents knobs from becoming detached from covers and panels.
 
Product Code Product Name
KDMS-SC Captive Dimple Knob
KNM-SC Captive Knurled Knob
KUM-SC Captive Knurled Knob
  • Standard captive screws are also available.

Prevent pulls from falling off equipment such as food production and packaging machinery

  • Use Captive Pull UNMS-SC to avoid the trouble of fixing pulls with welding, etc.
  • Use Captive Washer for Pulls LYSC-N to prevent the fallout of mounting screws.
 

Product Code Product Name
UNMS-SC Captive Pull
LYSC-N Captive Washer for Pulls
LYSC-N-SCC Captive Washer for Pull (with Captive Screw)

Ball plunger selection made easy

  • Our Mini Ball Plunger PAF / PAFS Series has a wide product offering in both steel and stainless steel specifications. Unlimited combinations of the specifications below are available.
Size Material Load Type Vibration Resistant Treatment
M3 - M16 Made of Steel
Made of Stainless Steel
Light Load
Heavy Load
Super Heavy Load
Yes
No
Product Code Product Name
PAF
Miniature Ball Plunger(Steel)
PAFS Miniature Ball Plunger
(Stainless Steel)

  • Special ball plungers can also be manufactured, modifying specifications such as overall length, shape, screw diameter, and load. Please specify the following conditions when you contact us.
    • Type… Ball type/ or pin type(Please inform us if you intend to add a spacer for the ball type)
    • Shape/Dimension… Nominal diameter of thread, screw pitch, thread length,ball or pin diameter, stroke, overall length
    • Load… Minimum(initial) load/maximum load
    • Material/Finish… Main unit, ball/pin, spring
    • Vibration Resistant Treatment… Required/Not required
    • Operating Conditions… Temperature, atmosphere, service life, etc.

Design options for improved organization

  • Levers, knobs, and pulls are available in a variety of colors. Use color to indicate different operational procedures, making them clearer to understand.

  • Product series with diverse color variations
Product Code Product Name
LECM
LECF
Plastic Clamp Lever - Miniature Type
LUDM
LUDF
Plastic Clamp Lever
KUDM
KUDF
Plastic Miniature Knob
KUWM
KUWF
Plastic Wing Knob
UUDF Plastic Pull



  • By using our laser engraving service to add code/character information to NBK products, operating procedures can be made easily distinguishable.

Products conforming to SEMI standards

  • NBK offers many products which conform to SEMI standard Section 6: Handle Design.
    SEMI (Semiconductor Equipment and Materials International) is a self-regulatory industry standard widely used around the world in areas including semiconductor, FPD manufacturing, and solar power-related industries. This standard recommends the use of handles conforming to the Supplier Ergonomic Success Criteria (SESC) standard, in order to create a safe, comfortable, and convenient working environment.
  • Example: SEMI S8 - 0712a Appendix 1 Section 6.7)
Product Code Product name
KRM Dimple Knob
PB Plastic Ball Knob
UNF U-shaped Pull

Immediate use of hand-wheels

  • For handwheels requiring additional modification of the shaft hole, we offer an additional shaft hole modification service. These handwheels can be mounted immediately upon receipt of the product.
  • There are four processing types. Please select a desirable service according to your application.

Related Service
Handle Shaft Hole Processing Services

Left-threaded levers/knobs

  • Use our screw combination service to combine a left-threaded screw adaptor and your desired lever or knob, creating a left-threaded lever or knob perfect for your application.
  • Usage example:
    In situations which levers or knobs are tightened with both hands, operability can be increased by making one side left-threaded.
Related Service
Screw Combination Service

Various 'custom' services

Service examples