Unit : mm
Part Number | Stage Face | Travel Guide | Travel Distance | Mass (g) |
Straightness | Pitch | Yaw | Parallelism | Moving Parallelism | Display Resolution | Position Resolution | Withstand Load (N) |
CAD | RFQ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TAM-40SXY | 40×40 | V-groove rail and Cross roller system | ±6.5 | 300 | 0.002 | 40'' | 25'' | 0.05 | 0.02 | 0.01 | 0.003 | 49 | CAD | RFQ |
TAM-60SXY | 60×60 | V-groove rail and Cross roller system | ±6.5 | 600 | 0.002 | 25'' | 15'' | 0.05 | 0.02 | 0.01 | 0.003 | 196 | CAD | RFQ |
TAM-100SXY | 100×100 | V-groove rail and Cross roller system | ±12.5 | 1500 | 0.002 | 25'' | 15'' | 0.05 | 0.025 | 0.01 | 0.003 | 490 | CAD | RFQ |
TAM-120SXY | 120×120 | V-groove rail and Cross roller system | ±20 | 2500 | 0.002 | 40'' | 25'' | 0.05 | 0.03 | 0.01 | 0.003 | 588 | CAD | RFQ |
●Cross-recessed head machine screws for mounting (M3×6…TAM-40SXY and M4×8…TAM-60SXY, TAM-100SXY, TAM-120SXY) are supplied.
●TAM-40SXY, TAM-100SXY, and TAM-120SXY are not RoHS directive compliant as of Oct. 1, 2008. See here for RoHS directive details.
TAM-SXY | |
---|---|
Stage | Aluminum Alloy Alumite Treatment (Black) |
Main body | Aluminum Alloy Alumite Treatment (Black) |
Part Number | Supplied Items |
---|---|
TAM-40SXY | Pan Head Machine Screw (M3 x 6) and Spring Washer |
TAM-60SXY | Hex Socket Head Cap Screw (M4 x 8) |
TAM-100SXY | Hex Socket Head Cap Screw (M4 x 8) and Spring Washer |
TAM-120SXY | Hex Socket Head Cap Screw (M4 x 8) and Spring Washer |
NBK America LLC
9:00 to 17:00 on weekdays, Eastern Standard Time
Nabeya Bi-tech Kaisha
9:00 to 17:15 on weekdays, Japan Standard Time