Unit : mm
Part Number | Stage Face | Travel Guide | Travel distance | Stroke(mm/Rotation) | Straightness | Parallelism | Display Resolution | Position Resolution | Withstand load(N) | Mass (g) |
CAD | RFQ |
---|---|---|---|---|---|---|---|---|---|---|---|---|
TAR-2550XY | 25×50 | Dovetail Groove Method | ±10 | 20 | 0.02 | 0.1 | 0.1 | 0.1 | 78.5 | 440 | CAD | RFQ |
Pan head machine screws (M3 x 8) for mounting are supplied.
TAR-XY | |
---|---|
Stage | Brass Black chrome plating |
Main body | Brass Coating (Silver) |
NBK America LLC
9:00 to 17:00 on weekdays, Eastern Standard Time
Nabeya Bi-tech Kaisha
9:00 to 17:15 on weekdays, Japan Standard Time