Captive Screws・Full Thread Screws

Image Socket Head Cap Captive Screws Socket Head Cap Captive Screws (Inch Screws) Pan head captive machine screws for precision instruments (miniature screws) Socket Head Cap Captive Screws with Low Profile Socket Head Cap Captive Screws with Special Low Profile
Number SSC SSC(INCH) SSCZS SSCLS SSCHS
Name Socket Head Cap Captive Screws Socket Head Cap Captive Screws (Inch Screws) Pan head captive machine screws for precision instruments (miniature screws) Socket Head Cap Captive Screws with Low Profile Socket Head Cap Captive Screws with Special Low Profile
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Surface Treatment - - - - -
Size M3 ~ M8 - M1.4 ~ M2.6 M3 ~ M8 M3 ~ M8
Feature Standard Inch Thread Pan Head Machine Screws for Precision Instruments Low Profile Cap Screws Special Low ProfileCap Screws
Image Hexagon Head Captive Screws Captive Button Head Cap Bolts with Hexalobular Socket (with Pin) Cross Recessed Pan Head Captive Machine Screws Cross Recessed Truss Head Captive Screws Hex Socket Head Cap Screws - Full Thread
Number SSC-SNHS SSC-SRBS SSCPS SSCMS SNSS-FT
Name Hexagon Head Captive Screws Captive Button Head Cap Bolts with Hexalobular Socket (with Pin) Cross Recessed Pan Head Captive Machine Screws Cross Recessed Truss Head Captive Screws Hex Socket Head Cap Screws - Full Thread
Material SUSXM7 (Equivalent to SUS304) Equivalent to SUS304 SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Surface Treatment - - - - -
Size M3 ~ M8 M3 ~ M8 M3 ~ M8 M3 ~ M8 M3 ~ M10
Feature Hex head screws Hexalobular Socket
With Pin
Pan Head MachineScrews Truss Head Screws Standard
Image Socket Head Cap Screws with Special Low Profile - Full Thread Plastic Screw - Socket Head Cap Screws - Full Thread - PEEK
Number SSHS-FT SPE-FT
Name Socket Head Cap Screws with Special Low Profile - Full Thread Plastic Screw - Socket Head Cap Screws - Full Thread - PEEK
Material SUS304 PEEK
Surface Treatment - -
Size M3 ~ M10 M3 ~ M6
Feature Full Thread
Special Low Head
Small Space
Chemical Resistance
Heat Resistance
Full Thread

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products
USA and Canada

NBK America LLC

9:00 to 17:00 on weekdays, Eastern Standard Time

Asia and Europe

Nabeya Bi-tech Kaisha

9:00 to 17:15 on weekdays, Japan Standard Time