• Special Screws
  • Chemical Resistance Screws

SNSI

Socket Head Cap Screw -Inconel equiv.

  • Cleanroom Specification
  • Heat-resistance
  • Chemical-proof

Dimension Drawing

SNSISocket Head Cap Screw -Inconel equiv.寸法図

Specs/CAD

Select

Size(M)
All
3
4
5
6
8
L
All
6
8
10
12
16
20
25
30
35

Unit : mm

Part Number M L D1 L1 B Tension Rupture Load
(N)*1
Qty per Pack Mass
(g)
CAD RFQ
SNSI-M3-6 3 6 5.5 3 2.5 2750 1 0.77 CAD RFQ
SNSI-M3-8 3 8 5.5 3 2.5 2750 1 0.87 CAD RFQ
SNSI-M3-10 3 10 5.5 3 2.5 2750 1 0.96 CAD RFQ
SNSI-M3-12 3 12 5.5 3 2.5 2750 1 1 CAD RFQ
SNSI-M3-16 3 16 5.5 3 2.5 2750 1 1.3 CAD RFQ
SNSI-M3-20 3 20 5.5 3 2.5 2750 1 1.5 CAD RFQ
SNSI-M4-8 4 8 7 4 3 4810 1 1.8 CAD RFQ
SNSI-M4-10 4 10 7 4 3 4810 1 2 CAD RFQ
SNSI-M4-12 4 12 7 4 3 4810 1 2.1 CAD RFQ
SNSI-M4-16 4 16 7 4 3 4810 1 2.4 CAD RFQ
SNSI-M4-20 4 20 7 4 3 4810 1 2.9 CAD RFQ
SNSI-M4-25 4 25 7 4 3 4810 1 3.4 CAD RFQ
SNSI-M5-10 5 10 8.5 5 4 7780 1 2.9 CAD RFQ
SNSI-M5-12 5 12 8.5 5 4 7780 1 3.2 CAD RFQ
SNSI-M5-16 5 16 8.5 5 4 7780 1 3.7 CAD RFQ
SNSI-M5-20 5 20 8.5 5 4 7780 1 4.4 CAD RFQ
SNSI-M5-25 5 25 8.5 5 4 7780 1 5.2 CAD RFQ
SNSI-M6-12 6 12 10 6 5 11000 1 5.5 CAD RFQ
SNSI-M6-16 6 16 10 6 5 11000 1 6.2 CAD RFQ
SNSI-M6-20 6 20 10 6 5 11000 1 7.1 CAD RFQ
SNSI-M6-25 6 25 10 6 5 11000 1 8.2 CAD RFQ
SNSI-M6-30 6 30 10 6 5 11000 1 9 CAD RFQ
SNSI-M8-16 8 16 13 8 6 20000 1 13 CAD RFQ
SNSI-M8-20 8 20 13 8 6 20000 1 15 CAD RFQ
SNSI-M8-25 8 25 13 8 6 20000 1 16 CAD RFQ
SNSI-M8-30 8 30 13 8 6 20000 1 18 CAD RFQ
SNSI-M8-35 8 35 13 8 6 20000 1 21 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Service

Material/Finish

SNSI
Main Body UNS N06600(Inconel*1600 equiv.)

*1: Inconel is a registered trademark of Special Metals Corporation.


Application

FPD production equipment, semiconductor devices, printed circuit board
etching devices, metallic surface treatment equipment and facilities,
and chemical plants

Characteristics

  • Screws show excellent corrosion resistance against oxidizing and reducing by inorganic and organic acids.⇒The Properties of Screws Made of Special Materials
  • Excellent resistance to stress corrosion cracking caused by hydrogen sulfide ions.
  • Nearly complete corrosion resistance against ammonia.
  • Excellent heat resistance and creep resistance. High strength even near 600 deg C.

Physical Property

Inconel(NCF600) SUS304
Specific Gravity 8.42 7.93
Longitudinal Elastic Modulus(GPa) 207 193
Specific Heat(J/kg・K) 444 500
Electric Resistance(μΩ・m) 1.0 0.7
Thermal Conductivity(W/(m・K)) 16.7 17
Linear Expansion Coefficient(K-1 13.4×10-6 17.3×10-6

Values in chart are for reference only. They are not guaranteed values.


Mechanical property

Inconel(NCF600) SUS304
Tensile Strength(N/mm2 548-695 520 or Higher
0.2% Proof Stress(N/mm2 205-352 205 or Higher
Elongation(%) 35-55 40 or Higher
Hardness(HRB) 65-85 90 or Less

Values in chart are for reference only. They are not guaranteed values.


Product List

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products
USA and Canada

NBK America LLC

9:00 to 17:00 on weekdays, Eastern Standard Time

Asia and Europe

Nabeya Bi-tech Kaisha

8:00 to 17:00 on weekdays, Japan Standard Time