• Special Screws
  • Chemical Resistance Screws

SNSN

Hex Socket Head Cap Screws - Nickel

  • Cleanroom Specification
  • Heat-resistance
  • Chemical-proof

Dimension Drawing

SNSNHex Socket Head Cap Screws - Nickel寸法図

Specs/CAD

Select

Size(M)
All
3
4
5
6
8
L
All
6
8
10
12
16
20
25
30
35

Unit : mm

Part Number M L D1 L1 B Tension Rupture Load
(N)*1
Qty per Pack Mass
(g)
CAD RFQ
SNSN-M3-6 3 6 5.5 3 2.5 1720 1 0.81 CAD RFQ
SNSN-M3-8 3 8 5.5 3 2.5 1720 1 0.91 CAD RFQ
SNSN-M3-10 3 10 5.5 3 2.5 1720 1 1 CAD RFQ
SNSN-M3-12 3 12 5.5 3 2.5 1720 1 1.1 CAD RFQ
SNSN-M3-16 3 16 5.5 3 2.5 1720 1 1.3 CAD RFQ
SNSN-M3-20 3 20 5.5 3 2.5 1720 1 1.6 CAD RFQ
SNSN-M4-8 4 8 7 4 3 3010 1 1.9 CAD RFQ
SNSN-M4-10 4 10 7 4 3 3010 1 2.1 CAD RFQ
SNSN-M4-12 4 12 7 4 3 3010 1 2.2 CAD RFQ
SNSN-M4-16 4 16 7 4 3 3010 1 2.6 CAD RFQ
SNSN-M4-20 4 20 7 4 3 3010 1 3 CAD RFQ
SNSN-M4-25 4 25 7 4 3 3010 1 3.6 CAD RFQ
SNSN-M5-10 5 10 8.5 5 4 4870 1 3.1 CAD RFQ
SNSN-M5-12 5 12 8.5 5 4 4870 1 3.4 CAD RFQ
SNSN-M5-16 5 16 8.5 5 4 4870 1 3.9 CAD RFQ
SNSN-M5-20 5 20 8.5 5 4 4870 1 4.6 CAD RFQ
SNSN-M5-25 5 25 8.5 5 4 4870 1 5.4 CAD RFQ
SNSN-M6-12 6 12 10 6 5 6890 1 5.8 CAD RFQ
SNSN-M6-16 6 16 10 6 5 6890 1 6.6 CAD RFQ
SNSN-M6-20 6 20 10 6 5 6890 1 7.4 CAD RFQ
SNSN-M6-25 6 25 10 6 5 6890 1 8.7 CAD RFQ
SNSN-M6-30 6 30 10 6 5 6890 1 9.5 CAD RFQ
SNSN-M8-16 8 16 13 8 6 12500 1 14 CAD RFQ
SNSN-M8-20 8 20 13 8 6 12500 1 15 CAD RFQ
SNSN-M8-25 8 25 13 8 6 12500 1 17 CAD RFQ
SNSN-M8-30 8 30 13 8 6 12500 1 19 CAD RFQ
SNSN-M8-35 8 35 13 8 6 12500 1 22 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Service

Material/Finish

SNSN
Main Body NW2201(Ni 99.0% or more)

Application

FPD production equipment, semiconductor devices, printed
circuit board etching devices, metallic surface treatment
equipment and facilities, and chemical plants

Characteristics

  • Pure nickel screws contain Ni 99.0% or more.
  • Excellent corrosion resistance against alkaline liquids such as sodium hydroxide, high purity halogen gas and non-oxidizing acids.

Physical Property

Nickel(NW2201) SUS304
Specific Gravity 8.89 7.93
Longitudinal Elastic Modulus(GPa) 206 193
Specific Heat(J/kg・K) 456 500
Electric Resistance(μΩ・m) 0.085 0.7
Thermal Conductivity(W/(m・K)) 79.5 17
Linear Expansion Coefficient(K-1 13.4×10-6 17.3×10-6

Values in chart are for reference only. They are not guaranteed values.


Mechanical property

Nickel(NW2201) SUS304
Tensile Strength(N/mm2 343-411 520 or Higher
0.2% Proof Stress(N/mm2 68-166 205 or Higher
Elongation(%) 40-60 40 or Higher
Hardness(HB) 75-100 187 or Less

Values in chart are for reference only. They are not guaranteed values.


Product List

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products
USA and Canada

NBK America LLC

9:00 to 17:00 on weekdays, Eastern Standard Time

Asia and Europe

Nabeya Bi-tech Kaisha

8:00 to 17:00 on weekdays, Japan Standard Time