• Special Screws
  • Chemical Resistance Screws

SPE-H

Plastic Screw - Hex Head Screws - PEEK

  • Chemical-proof

Dimension Drawing

SPE-HPlastic Screw - Hex Head Screws - PEEK寸法図

Specs/CAD

Select

Size(M)
All
4
5
6
8
10
L
All
8
10
15
20
25
30
12
35
40
50

Unit : mm

Part Number M L B L1 L2 Tension Rupture Load
(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD RFQ
SPE-M4-8-H 4 8 7 2.8 Full Thread 765 0.64 10 0.26 CAD RFQ
SPE-M4-10-H 4 10 7 2.8 Full Thread 765 0.64 10 0.29 CAD RFQ
SPE-M4-15-H 4 15 7 2.8 Full Thread 765 0.64 10 0.36 CAD RFQ
SPE-M4-20-H 4 20 7 2.8 Full Thread 765 0.64 10 0.42 CAD RFQ
SPE-M4-25-H 4 25 7 2.8 Full Thread 765 0.64 10 0.48 CAD RFQ
SPE-M5-10-H 5 10 8 3.5 Full Thread 1230 1.28 10 0.46 CAD RFQ
SPE-M5-15-H 5 15 8 3.5 Full Thread 1230 1.28 10 0.59 CAD RFQ
SPE-M5-20-H 5 20 8 3.5 Full Thread 1230 1.28 10 0.67 CAD RFQ
SPE-M5-25-H 5 25 8 3.5 Full Thread 1230 1.28 10 0.78 CAD RFQ
SPE-M5-30-H 5 30 8 3.5 Full Thread 1230 1.28 10 0.88 CAD RFQ
SPE-M6-10-H 6 10 10 4 Full Thread 1670 2.26 10 0.75 CAD RFQ
SPE-M6-12-H 6 12 10 4 Full Thread 1670 2.26 10 0.81 CAD RFQ
SPE-M6-15-H 6 15 10 4 Full Thread 1670 2.26 10 0.93 CAD RFQ
SPE-M6-20-H 6 20 10 4 Full Thread 1670 2.26 10 1 CAD RFQ
SPE-M6-25-H 6 25 10 4 Full Thread 1670 2.26 10 1.2 CAD RFQ
SPE-M6-30-H 6 30 10 4 Full Thread 1670 2.26 10 1.3 CAD RFQ
SPE-M6-35-H 6 35 10 4 Full Thread 1670 2.26 10 1.5 CAD RFQ
SPE-M6-40-H 6 40 10 4 Full Thread 1670 2.26 10 1.6 CAD RFQ
SPE-M8-10-H 8 10 13 5.5 Full Thread 3090 5.98 5 1.6 CAD RFQ
SPE-M8-15-H 8 15 13 5.5 Full Thread 3090 5.98 5 1.9 CAD RFQ
SPE-M8-20-H 8 20 13 5.5 Full Thread 3090 5.98 5 2.1 CAD RFQ
SPE-M8-25-H 8 25 13 5.5 Full Thread 3090 5.98 5 2.4 CAD RFQ
SPE-M8-30-H 8 30 13 5.5 Full Thread 3090 5.98 5 2.8 CAD RFQ
SPE-M8-40-H 8 40 13 5.5 Full Thread 3090 5.98 5 3.4 CAD RFQ
SPE-M8-50-H 8 50 13 5.5 27 3090 5.98 5 4.1 CAD RFQ
SPE-M10-20-H 10 20 17 7 Full Thread 4900 10.8 1 4 CAD RFQ
SPE-M10-25-H 10 25 17 7 Full Thread 4900 10.8 1 4.4 CAD RFQ
SPE-M10-30-H 10 30 17 7 Full Thread 4900 10.8 1 4.8 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.The recommendation torque is 50% of the torsional torque.
●The M4 has a slot in its head.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Service

Material/Finish

SPE-H
Main body PEEK/Light brown
Heat Resistance Temperature*1 180℃

*1: This is the value for the plastic material.The maximum operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment, semiconductor devices, printed
circuit board etching devices, metallic surface treatment
equipment and facilities, chemical plants, transformers, electrical
and electronic equipment, hot water pumps, and chemical pumps

Characteristics

  • PEEK is a thermoplastic super-engineering plastic with excellent physical and chemical properties.
  • These screws have excellent chemical resistance. They are mostly unaffected by chemicals excluding concentrate sulfuric acid, concentrate nitric acid, and concentrate hydrofluoric acid.
  • These screws have excellent heat resistance, water resistance, and high heat resistance strength.
  • These screws have excellent abrasion, shock, and fatigue resistance.
  • They have high incombustibility that meets V-0 of UL 94.
  • The properties and precautions of plastic screws⇒Plastic Screws

Precautions for Use

Because a cumulative pitch difference is created when PEEK screws are manufactured, use these screws with nuts. If a nut is not used, use a 20 mm or less fit with female thread.

Related Products

SPE-H(INCH)

SPE-N Plastic Hexagon Nut(PEEK)is available.
SPE-NSPE-W

SPE-HPlastic Screw - Hex Head Screws - PEEK

SPE-H(INCH)

PEEK hex head screws SPE-H(INCH) are available as inch threads.
SPE-H(INCH)

SPE-HPlastic Screw - Hex Head Screws - PEEK


Product List

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products
USA and Canada

NBK America LLC

9:00 to 17:00 on weekdays, Eastern Standard Time

Asia and Europe

Nabeya Bi-tech Kaisha

8:00 to 17:00 on weekdays, Japan Standard Time