Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | d | d1 | B | C(Approx.) | Lm | Lf | d max. |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SHVAS-M3-15 | M3 | 0.5 | 15 | 1.2 | 1.5 | 6 | 6.9 | 4.5 | 6 | 1.2 | 1 | 3.6 | CAD | RFQ |
SHVAS-M3-20 | M3 | 0.5 | 20 | 1.2 | 1.5 | 6 | 6.9 | 4.5 | 6 | 1.2 | 1 | 4.8 | CAD | RFQ |
SHVAS-M3-25 | M3 | 0.5 | 25 | 1.2 | 1.5 | 6 | 6.9 | 4.5 | 6 | 1.2 | 1 | 6 | CAD | RFQ |
SHVAS-M3-30 | M3 | 0.5 | 30 | 1.2 | 1.5 | 6 | 6.9 | 4.5 | 6 | 1.2 | 1 | 7.2 | CAD | RFQ |
SHVAS-M3-35 | M3 | 0.5 | 35 | 1.2 | 1.5 | 6 | 6.9 | 4.5 | 6 | 1.2 | 1 | 8.4 | CAD | RFQ |
SHVAS-M3-40 | M3 | 0.5 | 40 | 1.2 | 1.5 | 6 | 6.9 | 4.5 | 6 | 1.2 | 1 | 9.6 | CAD | RFQ |
SHVAS-M4-20 | M4 | 0.7 | 20 | 1.5 | 1.5 | 7 | 8.1 | 6 | 8 | 1.5 | 1 | 6.5 | CAD | RFQ |
SHVAS-M4-25 | M4 | 0.7 | 25 | 1.5 | 1.5 | 7 | 8.1 | 6 | 8 | 1.5 | 1 | 8.2 | CAD | RFQ |
SHVAS-M4-30 | M4 | 0.7 | 30 | 1.5 | 1.5 | 7 | 8.1 | 6 | 8 | 1.5 | 1 | 9.8 | CAD | RFQ |
SHVAS-M4-35 | M4 | 0.7 | 35 | 1.5 | 1.5 | 7 | 8.1 | 6 | 8 | 1.5 | 1 | 11 | CAD | RFQ |
SHVAS-M4-40 | M4 | 0.7 | 40 | 1.5 | 1.5 | 7 | 8.1 | 6 | 8 | 1.5 | 1 | 13 | CAD | RFQ |
SHVAS-M4-45 | M4 | 0.7 | 45 | 1.5 | 1.5 | 7 | 8.1 | 6 | 8 | 1.5 | 1 | 15 | CAD | RFQ |
SHVAS-M4-50 | M4 | 0.7 | 50 | 1.5 | 1.5 | 7 | 8.1 | 6 | 8 | 1.5 | 1 | 16 | CAD | RFQ |
SHVAS-M4-60 | M4 | 0.7 | 60 | 1.5 | 1.5 | 7 | 8.1 | 6 | 8 | 1.5 | 1 | 20 | CAD | RFQ |
SHVAS-M4-70 | M4 | 0.7 | 70 | 1.5 | 1.5 | 7 | 8.1 | 6 | 8 | 1.5 | 1 | 23 | CAD | RFQ |
SHVAS-M4-80 | M4 | 0.7 | 80 | 1.5 | 1.5 | 7 | 8.1 | 6 | 8 | 1.5 | 1 | 26 | CAD | RFQ |
SHVAS-M5-20 | M5 | 0.8 | 20 | 1.5 | 1.5 | 8 | 9.2 | 7.5 | 10 | 1.5 | 1 | 8.3 | CAD | RFQ |
SHVAS-M5-25 | M5 | 0.8 | 25 | 1.5 | 1.5 | 8 | 9.2 | 7.5 | 10 | 1.5 | 1 | 10 | CAD | RFQ |
SHVAS-M5-30 | M5 | 0.8 | 30 | 1.5 | 1.5 | 8 | 9.2 | 7.5 | 10 | 1.5 | 1 | 13 | CAD | RFQ |
SHVAS-M5-35 | M5 | 0.8 | 35 | 1.5 | 1.5 | 8 | 9.2 | 7.5 | 10 | 1.5 | 1 | 15 | CAD | RFQ |
SHVAS-M5-40 | M5 | 0.8 | 40 | 1.5 | 1.5 | 8 | 9.2 | 7.5 | 10 | 1.5 | 1 | 17 | CAD | RFQ |
SHVAS-M5-45 | M5 | 0.8 | 45 | 1.5 | 1.5 | 8 | 9.2 | 7.5 | 10 | 1.5 | 1 | 19 | CAD | RFQ |
SHVAS-M5-50 | M5 | 0.8 | 50 | 1.5 | 1.5 | 8 | 9.2 | 7.5 | 10 | 1.5 | 1 | 21 | CAD | RFQ |
SHVAS-M5-60 | M5 | 0.8 | 60 | 1.5 | 1.5 | 8 | 9.2 | 7.5 | 10 | 1.5 | 1 | 25 | CAD | RFQ |
SHVAS-M5-70 | M5 | 0.8 | 70 | 1.5 | 1.5 | 8 | 9.2 | 7.5 | 10 | 1.5 | 1 | 30 | CAD | RFQ |
SHVAS-M5-80 | M5 | 0.8 | 80 | 1.5 | 1.5 | 8 | 9.2 | 7.5 | 10 | 1.5 | 1 | 34 | CAD | RFQ |
SHVAS-M5-90 | M5 | 0.8 | 90 | 1.5 | 1.5 | 8 | 9.2 | 7.5 | 10 | 1.5 | 1 | 38 | CAD | RFQ |
SHVAS-M5-100 | M5 | 0.8 | 100 | 1.5 | 1.5 | 8 | 9.2 | 7.5 | 10 | 1.5 | 1 | 43 | CAD | RFQ |
SHVAS-M6-25 | M6 | 1 | 25 | 2 | 1.5 | 10 | 11.5 | 9 | 12 | 2 | 1 | 16 | CAD | RFQ |
SHVAS-M6-30 | M6 | 1 | 30 | 2 | 1.5 | 10 | 11.5 | 9 | 12 | 2 | 1 | 20 | CAD | RFQ |
SHVAS-M6-35 | M6 | 1 | 35 | 2 | 1.5 | 10 | 11.5 | 9 | 12 | 2 | 1 | 23 | CAD | RFQ |
SHVAS-M6-40 | M6 | 1 | 40 | 2 | 1.5 | 10 | 11.5 | 9 | 12 | 2 | 1 | 26 | CAD | RFQ |
SHVAS-M6-45 | M6 | 1 | 45 | 2 | 1.5 | 10 | 11.5 | 9 | 12 | 2 | 1 | 30 | CAD | RFQ |
SHVAS-M6-50 | M6 | 1 | 50 | 2 | 1.5 | 10 | 11.5 | 9 | 12 | 2 | 1 | 33 | CAD | RFQ |
SHVAS-M6-60 | M6 | 1 | 60 | 2 | 1.5 | 10 | 11.5 | 9 | 12 | 2 | 1 | 40 | CAD | RFQ |
SHVAS-M6-70 | M6 | 1 | 70 | 2 | 1.5 | 10 | 11.5 | 9 | 12 | 2 | 1 | 46 | CAD | RFQ |
SHVAS-M6-80 | M6 | 1 | 80 | 2 | 1.5 | 10 | 11.5 | 9 | 12 | 2 | 1 | 53 | CAD | RFQ |
SHVAS-M6-90 | M6 | 1 | 90 | 2 | 1.5 | 10 | 11.5 | 9 | 12 | 2 | 1 | 60 | CAD | RFQ |
SHVAS-M6-100 | M6 | 1 | 100 | 2 | 1.5 | 10 | 11.5 | 9 | 12 | 2 | 1 | 66 | CAD | RFQ |
SHVAS-M6-120 | M6 | 1 | 120 | 2 | 1.5 | 10 | 11.5 | 9 | 12 | 2 | 1 | 80 | CAD | RFQ |
SHVAS-M6-150 | M6 | 1 | 150 | 2 | 1.5 | 10 | 11.5 | 9 | 12 | 2 | 1 | 100 | CAD | RFQ |
SHVAS-M8-35 | M8 | 1.25 | 35 | 2 | 1.5 | 13 | 15 | 12 | 16 | 2 | 1 | 39 | CAD | RFQ |
SHVAS-M8-40 | M8 | 1.25 | 40 | 2 | 1.5 | 13 | 15 | 12 | 16 | 2 | 1 | 44 | CAD | RFQ |
SHVAS-M8-45 | M8 | 1.25 | 45 | 2 | 1.5 | 13 | 15 | 12 | 16 | 2 | 1 | 50 | CAD | RFQ |
SHVAS-M8-50 | M8 | 1.25 | 50 | 2 | 1.5 | 13 | 15 | 12 | 16 | 2 | 1 | 56 | CAD | RFQ |
SHVAS-M8-60 | M8 | 1.25 | 60 | 2 | 1.5 | 13 | 15 | 12 | 16 | 2 | 1 | 67 | CAD | RFQ |
SHVAS-M8-70 | M8 | 1.25 | 70 | 2 | 1.5 | 13 | 15 | 12 | 16 | 2 | 1 | 79 | CAD | RFQ |
SHVAS-M8-80 | M8 | 1.25 | 80 | 2 | 1.5 | 13 | 15 | 12 | 16 | 2 | 1 | 90 | CAD | RFQ |
SHVAS-M8-90 | M8 | 1.25 | 90 | 2 | 1.5 | 13 | 15 | 12 | 16 | 2 | 1 | 101 | CAD | RFQ |
SHVAS-M8-100 | M8 | 1.25 | 100 | 2 | 1.5 | 13 | 15 | 12 | 16 | 2 | 1 | 113 | CAD | RFQ |
SHVAS-M8-120 | M8 | 1.25 | 120 | 2 | 1.5 | 13 | 15 | 12 | 16 | 2 | 1 | 136 | CAD | RFQ |
SHVAS-M8-150 | M8 | 1.25 | 150 | 2 | 1.5 | 13 | 15 | 12 | 16 | 2 | 1 | 170 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
SHVAS | |
---|---|
Main Body | SUS304 |
Application
Vacuum devices, vacuum chambers, FPD production equipment,semiconductor devices, and electron microscopes
Characteristics
- Hexagon posts with single-end male and single-end female threads.
- The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
- Two or more hexagon posts can be connected for use.