Conveyance
Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
---|---|---|---|---|---|---|---|---|---|
Number | BRUSS-S | BRUSS-N | BRUSS-P | BRUSN-N | BRUSP-P | BRUHS-S | BRUHS-N | BRUHN-N | BRUHP-P |
Name | Ball Rollers - Set Screw Type | Ball Rollers - Set Screw Type | Ball Rollers - Set Screw Type | Ball Rollers - Set Screw Type | Ball Rollers - Set Screw Type | Ball Rollers - Hex Head Screw Type | Ball Rollers - Hex Head Screw Type | Ball Rollers - Hex Head Screw Type | Ball Rollers - Hex Head Screw Type |
Material | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | Polyacetal | PEEK | SUS304 | SUS304 | Polyacetal | PEEK |
Surface Treatment | - | - | - | - | - | - | - | - | - |
Size | M8 ~ M20 | M8 ~ M20 | M8 ~ M16 | M8 ~ M20 | M8 ~ M16 | M5 ~ M20 | M5 ~ M20 | M4 ~ M10 | M5 ~ M10 |
Feature | Compact All Stainless Steel |
Compact Plastic Ball |
Compact PEEK Ball |
Compact Plastic With Drain Hole |
Compact PEEK With Drain Hole |
All Stainless Steel | Plastic Ball | Plastic With Drain Hole |
PEEK With Drain Hole |
Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
---|---|---|---|---|---|---|---|---|---|
Number | BRUPS-S | BRUPS-N | BRUPN-N | BRUIN-N | BRUIP-P | BRUCS-S | BRUCS-N | BRURS-S | BRURS-N |
Name | Ball Rollers - Press Fit Type | Ball Rollers - Press Fit Type | Ball Rollers - Press Fit Type | Ball Rollers - Insert Type | Ball Rollers - Insert Type | Ball Rollers - Cap Screw Type | Ball Rollers - Cap Screw Type | Ball Rollers - Round Type | Ball Rollers - Round Type |
Material | SUS304 | SUS304 | Polyacetal | Polyacetal | PEEK | SUS304 | SUS304 | SUS304 | SUS304 |
Surface Treatment | - | - | - | - | - | - | - | - | - |
Size | - | - | - | - | - | M10 ~ M20 | M10 ~ M20 | M3 ~ M4 | M3 ~ M4 |
Feature | Made of All Stainless Steel | Plastic Ball | Plastic With Drain Hole |
Plastic With Drain Hole |
PEEK With Drain Hole |
All Stainless Steel | Plastic Ball | All Stainless Steel | Plastic Ball |
Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
---|---|---|---|---|---|---|---|---|---|
Number | BRAPS-S | BRAPS-N | BRPSS-S | BRPSS-N | BRPPS-S | BRPIN-N | BRPMS-S | BRDRF | BRDSF |
Name | Ball Roller Units - Press Fit Type | Ball Roller Units - Press Fit Type | Ball Rollers with Spring Plunger Function | Ball Rollers with Spring Plunger Function | Ball Rollers with Spring Plunger Function | Ball Rollers with Spring Plunger Function | Ball Rollers with Spring Plunger Function | Downward Ball Rollers - Flange Type (Round/Square) | Downward Ball Rollers - Flange Type (Round/Square) |
Material | SUS304 | SUS304 | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | SUS304 | Polyacetal | SUS304 | Steel | Steel |
Surface Treatment | - | - | - | - | - | - | - | Electroless nickel plating | Electroless nickel plating |
Size | - | - | M5 ~ M16 | M5 ~ M16 | - | - | M16 ~ M24 | - | - |
Feature | Used with BRUPS-S | Used with BRUPS-N | With Plunger Function | With Plunger Function Plastic Ball |
With Plunger Function | With Plunger Function Plastic With Drain Hole |
With Plunger Function | Downward Ball Roller Round Flange Type |
Downward Ball Roller Square Flange Type |
Image | ![]() |
![]() |
![]() |
||||||
---|---|---|---|---|---|---|---|---|---|
Number | BRDH | BRDT | BRDB | ||||||
Name | Downward Ball Rollers - Hex Head Screw Type | Downward Ball Rollers - Tap Hole Type | Downward Ball Rollers - Flange Type | ||||||
Material | Steel | Steel | Steel | ||||||
Surface Treatment | Electroless nickel plating | Electroless nickel plating | Electroless nickel plating | ||||||
Size | M12 ~ M20 | M4 ~ M6 | - | ||||||
Feature | Downward Ball Roller | Downward Ball Roller Tap - HoleAttachment |
Downward Ball Roller |
Latest
Most Read
Helpful Resources
Search by purpose
Product IntroductionCustomizationIssue/case studiesTechnical DataUsageSelection MethodInstallation Method/MaintenanceSafety PrecautionsGlossary
Search by keyword
Improved productivity/workabilitySafety measures/precautionary measuresReduced cost/energy saving/long lifeVibration prevention/high precisionCompact/space-saving/lightweightCustomizationHigh strength/high rigidityHeat resistance/corrosion resistanceElegant functionality/designCleanroom/vacuum/non-magneticSeizing PreventionAutomation/robots/motorizationOthers
Search by industry
Machine ToolsSemiconductor Manufacturing EquipmentFood MachineryAutomotive Manufacturing ProcessMedical equipmentFA Devices
Search by series
Video LibraryHints for correctly using NBK productsSolution samplesWhat is a Screw?Description of Mechanical Components for EngineersDescription of Special Screws for Engineers3 Min Engineering TipsTechnical Data