• Special Screws
  • Conveyance

BRPSS-S

Ball Rollers with Spring Plunger Function

Dimension Drawing

BRPSS-SBall Rollers with Spring Plunger Function - Set Screw Type寸法図

Specs/CAD

Select

Size(M)
All
5
6
8
10
12
16

Unit : mm

Part Number M L s Db B t d Load (N)
Min./Max.
Qty per Pack Mass
(g)
CAD RFQ
BRPSS-5-S 5 12 0.7 2.38 2.5 2 1.2 4.4/19.6 1 0.94 CAD RFQ
BRPSS-6-S 6 13 0.8 3 3 2.5 1.5 8.1 / 29.6 1 1.4 CAD RFQ
BRPSS-8-S 8 15 1.3 4 4 2.5 2 12.6 / 39.8 1 3.1 CAD RFQ
BRPSS-10-S 10 16 1.6 5 5 3 2.5 13.5 / 44.4 1 5.3 CAD RFQ
BRPSS-12-S 12 20 2.3 7.14 6 3 3 16.1 / 46.9 1 9.3 CAD RFQ
BRPSS-16-S 16 25 3.1 9.53 8 3 4 26.1 / 88.2 1 22 CAD RFQ
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
BRPSS-S
Main Body SUSXM7
(Equivalent to SUS304)
Main Ball SUS440C
(Hardness 55HRC or Higher)
Sub Ball SUS440C
(Hardness 55HRC or Higher)
Casing SUS304
Spring SUS631J1

Application

FPD production equipment, semiconductor devices, food production lines, and packaging lines

Characteristics

  • These are set screw type ball rollers with spring plunger function.
  • Their internal springs receive loads evenly even when the load is unbalanced.
  • These rollers can also be used as a general spring plunger with ball for fixing and locating workpiece. The smooth rotation of the ball reduces friction between the main ball and receiving side.
    BRPSS-S----All Stainless Steel
    BRPSS-N----Main Ball:Polyacetal
  • These ball rollers have drain holes and are intended for food production lines and other applications that require cleaning.

Usage Example

BRPSS-SBall Rollers with Spring Plunger Function - Set Screw Type