• Special Screws
  • Conveyance

BRUHN-N

Ball Rollers - Hex Head Screw Type

Dimension Drawing

BRUHN-NBall Rollers - Hex Head Screw Type寸法図

Specs/CAD

Select

Size(M)
All
4
5
6
8
10

Unit : mm

Part Number M L L1 s Db B d Withstand Load (N) Qty per Pack Mass
(g)
CAD RFQ
BRUHN-4-N 4 5 4 1 3.18 7 0.8 1 1 0.33 CAD RFQ
BRUHN-5-N 5 6 5 1.5 4.76 8 1.5 2 1 0.48 CAD RFQ
BRUHN-6-N 6 8 6 1.7 5.56 10 2.5 4 1 0.91 CAD RFQ
BRUHN-8-N 8 10 8 2.8 8.73 13 3 7 1 2.2 CAD RFQ
BRUHN-10-N 10 12 10 3.5 10.32 17 3.5 11 1 4.5 CAD RFQ
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
BRUHN-N
Main Body Polyacetal/White
Main Ball Polyacetal/White
Sub Ball SUS440C
(Hardness 55HRC or Higher)

Application

FPD production equipment, semiconductor devices, food production lines, and packaging lines

Characteristics

  • Hexagon head screw type ball rollers for upward applications. They can be installed or removed by using a open-ended spanner or ring spanner.
  • You can select from the following body and main ball combinations:stainless steel, polyacetal, and PEEK.
  • BRUHP-P is intended for applications that require cleanliness, heat resistance, or chemical resistance, such as FPD production equipment and semiconductor devices.
  • BRUHN-N and BRUHP-P have drain holes and are intended for food production lines and other applications that require cleaning.
  • BRUHS has a small coefficient of friction and can move workpiece with less force.

Precautions for Use

  • BRUHS is for upward applications only. If it used for downward or sideward applications, the product may be damaged or the ball may malfunction.
  • BRUHN-N and BRUHP-P can be used in upward, downward, and sideward facing applications.

Starting coefficient of friction measurement

A heavy object of the max withstand load is loaded on 3 ball rollers. The force to move the heavy object was measured with a push gauge, and the starting coefficient of friction μ was calculated.

BRUHN-NBall Rollers - Hex Head Screw Type

Part Number Starting Coefficient of
Friction μ
BRUHS-S(Main Body and Main Ball:Stainless Steel) 0.03
BRUHS-N(Main Body:Stainless Steel/ Main Ball:Polyacetal) 0.04
BRUHN-N(Main Body and Main Ball:Polyacetal) 0.08
BRUHP-P(Main Body and Main Ball:PEEK) 0.08

Values in chart are from actual measurements in testing.They are not guaranteed values.