• Special Screws
  • Heat Resistance

SPDC-C

Plastic Screw - Socket Head Cap Screws - VESPEL(Grade:SCP-5000)

  • Cleanroom Specification
  • Heat-resistance
  • Chemical-proof

Dimension Drawing

SPDC-CPlastic Screw - Socket Head Cap Screws - VESPEL(Grade:SCP-5000)寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
6
8
10
12
16
20
25
30
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Torsional
Torque
(N·m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPDC-M3-6-C M3 0.5 6 5.5 3 2.5 0.21 1 0.13 CAD RFQ
SPDC-M3-8-C M3 0.5 8 5.5 3 2.5 0.21 1 0.15 CAD RFQ
SPDC-M3-10-C M3 0.5 10 5.5 3 2.5 0.21 1 0.16 CAD RFQ
SPDC-M3-12-C M3 0.5 12 5.5 3 2.5 0.21 1 0.18 CAD RFQ
SPDC-M3-16-C M3 0.5 16 5.5 3 2.5 0.21 1 0.21 CAD RFQ
SPDC-M4-6-C M4 0.7 6 7 4 3 0.47 1 0.28 CAD RFQ
SPDC-M4-8-C M4 0.7 8 7 4 3 0.47 1 0.3 CAD RFQ
SPDC-M4-10-C M4 0.7 10 7 4 3 0.47 1 0.33 CAD RFQ
SPDC-M4-12-C M4 0.7 12 7 4 3 0.47 1 0.36 CAD RFQ
SPDC-M4-16-C M4 0.7 16 7 4 3 0.47 1 0.41 CAD RFQ
SPDC-M4-20-C M4 0.7 20 7 4 3 0.47 1 0.49 CAD RFQ
SPDC-M4-25-C M4 0.7 25 7 4 3 0.47 1 0.58 CAD RFQ
SPDC-M5-8-C M5 0.8 8 8.5 5 4 0.98 1 0.45 CAD RFQ
SPDC-M5-10-C M5 0.8 10 8.5 5 4 0.98 1 0.5 CAD RFQ
SPDC-M5-12-C M5 0.8 12 8.5 5 4 0.98 1 0.54 CAD RFQ
SPDC-M5-16-C M5 0.8 16 8.5 5 4 0.98 1 0.63 CAD RFQ
SPDC-M5-20-C M5 0.8 20 8.5 5 4 0.98 1 0.74 CAD RFQ
SPDC-M5-25-C M5 0.8 25 8.5 5 4 0.98 1 0.88 CAD RFQ
SPDC-M5-30-C M5 0.8 30 8.5 5 4 0.98 1 1 CAD RFQ
SPDC-M6-10-C M6 1 10 10 6 5 1.65 1 0.86 CAD RFQ
SPDC-M6-12-C M6 1 12 10 6 5 1.65 1 0.93 CAD RFQ
SPDC-M6-16-C M6 1 16 10 6 5 1.65 1 1.1 CAD RFQ
SPDC-M6-20-C M6 1 20 10 6 5 1.65 1 1.2 CAD RFQ
SPDC-M6-25-C M6 1 25 10 6 5 1.65 1 1.4 CAD RFQ
SPDC-M6-30-C M6 1 30 10 6 5 1.65 1 1.5 CAD RFQ
SPDC-M6-40-C M6 1 40 10 6 5 1.65 1 2 CAD RFQ
SPDC-M8-10-C M8 1.25 10 13 8 6 4.04 1 1.9 CAD RFQ
SPDC-M8-12-C M8 1.25 12 13 8 6 4.04 1 2 CAD RFQ
SPDC-M8-16-C M8 1.25 16 13 8 6 4.04 1 2.2 CAD RFQ
SPDC-M8-20-C M8 1.25 20 13 8 6 4.04 1 2.5 CAD RFQ
SPDC-M8-25-C M8 1.25 25 13 8 6 4.04 1 2.8 CAD RFQ
SPDC-M8-30-C M8 1.25 30 13 8 6 4.04 1 3.1 CAD RFQ
SPDC-M8-40-C M8 1.25 40 13 8 6 4.04 1 3.8 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
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
SPDC-C
Main Body VESPEL SCP-5000 (Non-thermoplastic Polyimide Resin)
Heat Resistance Temperature*1 350°C

VESPEL is a registered trademark of DuPont.
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment, semiconductor devices, printed
circuit board etching devices, metallic surface treatment
equipment and facilities, chemical plants, transformers, electrical
and electronic equipment, hot water pumps, and chemical pumps

Characteristics


Related Products

SPD-C VESPEL (Grade: SP-1) Hex Socket Head Cap Screw, which has a heat resistance temperature of 280 °C, is available.
SPD-C

SPDC-CPlastic Screws - Hex Socket Head Cap Screws - VESPEL (Grade: SCP-5000)


Product List

Most Read