Inch Screws

Image Hex Socket Head Cap Screws - Inch Thread Hex Socket Head Cap Screw with Small Head - Inch Thread Socket Head Cap Captive Screws (Inch Screws) Hex Socket Head Cap Screws (with Ventilation Hole / Inch Screws) Socket Button Head Cap Screws - Inch Thread
Number SNSS(INCH) SNSS-SD(INCH) SSC(INCH) SVSS(INCH) SNBS(INCH)
Name Hex Socket Head Cap Screws - Inch Thread Hex Socket Head Cap Screw with Small Head - Inch Thread Socket Head Cap Captive Screws (Inch Screws) Hex Socket Head Cap Screws (with Ventilation Hole / Inch Screws) Socket Button Head Cap Screws - Inch Thread
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) Equivalent to SUS304 Equivalent to SUS304
Surface Treatment - - - - -
Size - - - No.4-40UNC ~ 1/4-20UNC -
Feature Inch Thread Small Head
Small Space
Inch Thread Inch Thread
Socket Head Cap Screws
Inch Thread
Button Head CapScrews
Image Hex Nuts / Washers - Inch Thread Hex Nuts / Washers - Inch Thread Hex Nuts / Washers - Inch Thread Plastic Screw - Cross Recessed Pan Head Machine Screw - PEEK - Inch Thread Plastic Screw - Hex Head Screw - Inch Thread - PEEK
Number SHNS(INCH) SWAS-IF SWAS-IS SPE-P(INCH) SPE-H(INCH)
Name Hex Nuts / Washers - Inch Thread Hex Nuts / Washers - Inch Thread Hex Nuts / Washers - Inch Thread Plastic Screw - Cross Recessed Pan Head Machine Screw - PEEK - Inch Thread Plastic Screw - Hex Head Screw - Inch Thread - PEEK
Material Equivalent to SUS304 Equivalent to SUS304 Equivalent to SUS304 PEEK PEEK
Surface Treatment - - - - -
Size - - - - -
Feature For Inch Screws For Inch Screws For Inch Screws Heat Resistance
Chemical Resistance
Chemical Resistance
Heat Resistance
Image Plastic Screw - Hex Socket Head Cap Screw - Inch Thread - PEEK Plastic Screw - Slotted Pan Head Machine Screw - PEEK - Inch Thread Plastic Screw - Slotted Flat Head Machine Screw - PEEK - Inch Thread Plastic Screw - Cross Recessed Pan Head Machine Screw - PEEK GF30 - Inch Thread Plastic Screw - Hex Socket Head Cap Screw - Inch Thread - PEEK GF30
Number SPE-C(INCH) SPE-PS(INCH) SPE-FS(INCH) SPEG-P(INCH) SPEG-C(INCH)
Name Plastic Screw - Hex Socket Head Cap Screw - Inch Thread - PEEK Plastic Screw - Slotted Pan Head Machine Screw - PEEK - Inch Thread Plastic Screw - Slotted Flat Head Machine Screw - PEEK - Inch Thread Plastic Screw - Cross Recessed Pan Head Machine Screw - PEEK GF30 - Inch Thread Plastic Screw - Hex Socket Head Cap Screw - Inch Thread - PEEK GF30
Material PEEK PEEK PEEK PEEK PEEK
Surface Treatment - - - - -
Size - - - - -
Feature Chemical Resistance Chemical Resistance Chemical Resistance Chemical Resistance
High Strength
Chemical Resistance
Heat Resistance
Image Plastic Screw - Hex Nut - Inch Thread - PEEK Plastic Screw - Cross Recessed Pan Head Machine Screw - RENY - Inch Thread Hex Keys for Inch Screws
Number SPE-N(INCH) SPA-P(INCH) SKH(INCH)
Name Plastic Screw - Hex Nut - Inch Thread - PEEK Plastic Screw - Cross Recessed Pan Head Machine Screw - RENY - Inch Thread Hex Keys for Inch Screws
Material PEEK RENY Steel
Surface Treatment - - Ferrosoferric Oxide Film (Black)
Size - - -
Feature Chemical Resistance High Strength For Inch Screws

Product Finder

Related Information

Related Service

Other Information