Inch Screws

Image Hexalobular Socket Head Cap Screw with Extra Low Profile (Inch Thread) Hexalobular Socket Head Cap Screw with Extra Low Profile (Inch Thread/Stainless Steel) Hex Socket Head Cap Screws - Inch Thread Hex Socket Head Cap Screw with Small Head - Inch Thread Socket Head Cap Captive Screws (Inch Screws) Hex Socket Head Cap Screws (with Ventilation Hole / Inch Screws) Socket Button Head Cap Screws - Inch Thread Hex Nuts / Washers - Inch Thread Hex Nuts / Washers - Inch Thread
Number SET-TZB(INCH) SETS(INCH) SNSS(INCH) SNSS-SD(INCH) SSC(INCH) SVSS(INCH) SNBS(INCH) SHNS(INCH) SWAS-IF
Name Hexalobular Socket Head Cap Screw with Extra Low Profile (Inch Thread) Hexalobular Socket Head Cap Screw with Extra Low Profile (Inch Thread/Stainless Steel) Hex Socket Head Cap Screws - Inch Thread Hex Socket Head Cap Screw with Small Head - Inch Thread Socket Head Cap Captive Screws (Inch Screws) Hex Socket Head Cap Screws (with Ventilation Hole / Inch Screws) Socket Button Head Cap Screws - Inch Thread Hex Nuts / Washers - Inch Thread Hex Nuts / Washers - Inch Thread
Material Steel SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) Equivalent to SUS304 Equivalent to SUS304 Equivalent to SUS304 Equivalent to SUS304
Surface Treatment Trivalent chromate treatment - - - - - - - -
Size - - - - - No.4-40UNC ~ 1/4-20UNC - - -
Feature Hexalobular Socket
Extra Low Profile
Small Space
Inch Screws
Hexalobular Socket
Extra Low Profile
Small Space
Inch Screws
Inch Thread Small Head
Small Space
Inch Thread Inch Thread
Socket Head Cap Screws
Inch Thread
Button Head CapScrews
For Inch Screws For Inch Screws
Image Hex Nuts / Washers - Inch Thread Plastic Screw - Cross Recessed Pan Head Machine Screw - PEEK - Inch Thread Plastic Screw - Hex Head Screw - Inch Thread - PEEK Plastic Screw - Hex Socket Head Cap Screw - Inch Thread - PEEK Plastic Screw - Slotted Pan Head Machine Screw - PEEK - Inch Thread Plastic Screw - Slotted Flat Head Machine Screw - PEEK - Inch Thread Plastic Screw - Cross Recessed Pan Head Machine Screw - PEEK GF30 - Inch Thread Plastic Screw - Hex Socket Head Cap Screw - Inch Thread - PEEK GF30 Plastic Screw - Hex Nut - Inch Thread - PEEK
Number SWAS-IS SPE-P(INCH) SPE-H(INCH) SPE-C(INCH) SPE-PS(INCH) SPE-FS(INCH) SPEG-P(INCH) SPEG-C(INCH) SPE-N(INCH)
Name Hex Nuts / Washers - Inch Thread Plastic Screw - Cross Recessed Pan Head Machine Screw - PEEK - Inch Thread Plastic Screw - Hex Head Screw - Inch Thread - PEEK Plastic Screw - Hex Socket Head Cap Screw - Inch Thread - PEEK Plastic Screw - Slotted Pan Head Machine Screw - PEEK - Inch Thread Plastic Screw - Slotted Flat Head Machine Screw - PEEK - Inch Thread Plastic Screw - Cross Recessed Pan Head Machine Screw - PEEK GF30 - Inch Thread Plastic Screw - Hex Socket Head Cap Screw - Inch Thread - PEEK GF30 Plastic Screw - Hex Nut - Inch Thread - PEEK
Material Equivalent to SUS304 PEEK PEEK PEEK PEEK PEEK PEEK PEEK PEEK
Surface Treatment - - - - - - - - -
Size - - - - - - - - -
Feature For Inch Screws Heat Resistance
Chemical Resistance
Chemical Resistance
Heat Resistance
Chemical Resistance Chemical Resistance Chemical Resistance Chemical Resistance
High Strength
Chemical Resistance
Heat Resistance
Chemical Resistance
Image Plastic Screw - Cross Recessed Pan Head Machine Screw - RENY - Inch Thread Hex Keys for Inch Screws
Number SPA-P(INCH) SKH(INCH)
Name Plastic Screw - Cross Recessed Pan Head Machine Screw - RENY - Inch Thread Hex Keys for Inch Screws
Material RENY Steel
Surface Treatment - Ferrosoferric Oxide Film (Black)
Size - -
Feature High Strength For Inch Screws