• Special Screws
  • Inch Screws

SNSS(INCH)

Hex Socket Head Cap Screws - Inch Thread

Dimension Drawing

SNSS(INCH)Hex Socket Head Cap Screws - Inch Thread寸法図

Specs/CAD

Unit : inch

Part Number # Nominal of Thread L D1 L1 L2 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNSS-#4-40-3/16 No.4-40UNC 3/16 0.183 0.112 Full Thread 3/32 10 0.51 CAD RFQ
SNSS-#4-40-1/4 No.4-40UNC 1/4 0.183 0.112 Full Thread 3/32 10 0.57 CAD RFQ
SNSS-#4-40-5/16 No.4-40UNC 5/16 0.183 0.112 Full Thread 3/32 10 0.63 CAD RFQ
SNSS-#4-40-3/8 No.4-40UNC 3/8 0.183 0.112 Full Thread 3/32 10 0.69 CAD RFQ
SNSS-#4-40-1/2 No.4-40UNC 1/2 0.183 0.112 Full Thread 3/32 10 0.82 CAD RFQ
SNSS-#4-40-5/8 No.4-40UNC 5/8 0.183 0.112 Full Thread 3/32 10 0.94 CAD RFQ
SNSS-#4-40-3/4 No.4-40UNC 3/4 0.183 0.112 Full Thread 3/32 10 1.1 CAD RFQ
SNSS-#5-40-1/4 No.5-40UNC 1/4 0.205 0.125 Full Thread 3/32 10 0.78 CAD RFQ
SNSS-#5-40-5/16 No.5-40UNC 5/16 0.205 0.125 Full Thread 3/32 10 0.86 CAD RFQ
SNSS-#5-40-3/8 No.5-40UNC 3/8 0.205 0.125 Full Thread 3/32 10 0.94 CAD RFQ
SNSS-#5-40-1/2 No.5-40UNC 1/2 0.205 0.125 Full Thread 3/32 10 1.1 CAD RFQ
SNSS-#5-40-5/8 No.5-40UNC 5/8 0.205 0.125 Full Thread 3/32 10 1.2 CAD RFQ
SNSS-#5-40-3/4 No.5-40UNC 3/4 0.205 0.125 Full Thread 3/32 10 1.4 CAD RFQ
SNSS-#6-32-1/4 No.6-32UNC 1/4 0.226 0.138 Full Thread 7/64 10 0.98 CAD RFQ
SNSS-#6-32-5/16 No.6-32UNC 5/16 0.226 0.138 Full Thread 7/64 10 1.1 CAD RFQ
SNSS-#6-32-3/8 No.6-32UNC 3/8 0.226 0.138 Full Thread 7/64 10 1.2 CAD RFQ
SNSS-#6-32-1/2 No.6-32UNC 1/2 0.226 0.138 Full Thread 7/64 10 1.4 CAD RFQ
SNSS-#6-32-5/8 No.6-32UNC 5/8 0.226 0.138 Full Thread 7/64 10 1.5 CAD RFQ
SNSS-#6-32-3/4 No.6-32UNC 3/4 0.226 0.138 Full Thread 7/64 10 1.7 CAD RFQ
SNSS-#6-32-7/8 No.6-32UNC 7/8 0.226 0.138 0.75 7/64 10 1.9 CAD RFQ
SNSS-#6-32-1 No.6-32UNC 1 0.226 0.138 0.75 7/64 10 2.1 CAD RFQ
SNSS-#6-32-1 1/4 No.6-32UNC 1-1/4 0.226 0.138 0.75 7/64 10 2.5 CAD RFQ
SNSS-#6-32-1 1/2 No.6-32UNC 1-1/2 0.226 0.138 0.75 7/64 10 2.8 CAD RFQ
SNSS-#6-32-1 3/4 No.6-32UNC 1-3/4 0.226 0.138 0.75 7/64 10 3.2 CAD RFQ
SNSS-#6-32-2 No.6-32UNC 2 0.226 0.138 0.75 7/64 10 3.6 CAD RFQ
SNSS-#8-32-1/4 No.8-32UNC 1/4 0.27 0.164 Full Thread 9/64 10 1.6 CAD RFQ
SNSS-#8-32-5/16 No.8-32UNC 5/16 0.27 0.164 Full Thread 9/64 10 1.7 CAD RFQ
SNSS-#8-32-3/8 No.8-32UNC 3/8 0.27 0.164 Full Thread 9/64 10 1.8 CAD RFQ
SNSS-#8-32-1/2 No.8-32UNC 1/2 0.27 0.164 Full Thread 9/64 10 2.1 CAD RFQ
SNSS-#8-32-5/8 No.8-32UNC 5/8 0.27 0.164 Full Thread 9/64 10 2.4 CAD RFQ
SNSS-#8-32-3/4 No.8-32UNC 3/4 0.27 0.164 Full Thread 9/64 10 2.7 CAD RFQ
SNSS-#8-32-7/8 No.8-32UNC 7/8 0.27 0.164 Full Thread 9/64 10 2.9 CAD RFQ
SNSS-#8-32-1 No.8-32UNC 1 0.27 0.164 0.88 9/64 10 3.2 CAD RFQ
SNSS-#8-32-1 1/4 No.8-32UNC 1-1/4 0.27 0.164 0.88 9/64 10 3.7 CAD RFQ
SNSS-#8-32-1 1/2 No.8-32UNC 1-1/2 0.27 0.164 0.88 9/64 10 4.3 CAD RFQ
SNSS-#8-32-1 3/4 No.8-32UNC 1-3/4 0.27 0.164 0.88 9/64 10 4.8 CAD RFQ
SNSS-#8-32-2 No.8-32UNC 2 0.27 0.164 0.88 9/64 10 5.4 CAD RFQ
SNSS-#10-24-1/4 No.10-24UNC 1/4 0.312 0.19 Full Thread 5/32 10 2.3 CAD RFQ
SNSS-#10-24-5/16 No.10-24UNC 5/16 0.312 0.19 Full Thread 5/32 10 2.5 CAD RFQ
SNSS-#10-24-3/8 No.10-24UNC 3/8 0.312 0.19 Full Thread 5/32 10 2.6 CAD RFQ
SNSS-#10-24-1/2 No.10-24UNC 1/2 0.312 0.19 Full Thread 5/32 10 3 CAD RFQ
SNSS-#10-24-5/8 No.10-24UNC 5/8 0.312 0.19 Full Thread 5/32 10 3.3 CAD RFQ
SNSS-#10-24-3/4 No.10-24UNC 3/4 0.312 0.19 Full Thread 5/32 10 3.7 CAD RFQ
SNSS-#10-24-7/8 No.10-24UNC 7/8 0.312 0.19 Full Thread 5/32 10 4.1 CAD RFQ
SNSS-#10-24-1 No.10-24UNC 1 0.312 0.19 0.88 5/32 10 4.4 CAD RFQ
SNSS-#10-24-1 1/4 No.10-24UNC 1-1/4 0.312 0.19 0.88 5/32 10 5.1 CAD RFQ
SNSS-#10-24-1 1/2 No.10-24UNC 1-1/2 0.312 0.19 0.88 5/32 10 5.8 CAD RFQ
SNSS-#10-24-1 3/4 No.10-24UNC 1-3/4 0.312 0.19 0.88 5/32 10 6.5 CAD RFQ
SNSS-#10-24-2 No.10-24UNC 2 0.312 0.19 0.88 5/32 10 7.2 CAD RFQ
SNSS-#10-32-3/16 No.10-32UNF 3/16 0.312 0.19 Full Thread 5/32 10 2.2 CAD RFQ
SNSS-#10-32-1/4 No.10-32UNF 1/4 0.312 0.19 Full Thread 5/32 10 2.3 CAD RFQ
SNSS-#10-32-5/16 No.10-32UNF 5/16 0.312 0.19 Full Thread 5/32 10 2.5 CAD RFQ
SNSS-#10-32-3/8 No.10-32UNF 3/8 0.312 0.19 Full Thread 5/32 10 2.7 CAD RFQ
SNSS-#10-32-1/2 No.10-32UNF 1/2 0.312 0.19 Full Thread 5/32 10 3.1 CAD RFQ
SNSS-#10-32-5/8 No.10-32UNF 5/8 0.312 0.19 Full Thread 5/32 10 3.5 CAD RFQ
SNSS-#10-32-3/4 No.10-32UNF 3/4 0.312 0.19 Full Thread 5/32 10 3.8 CAD RFQ
SNSS-#10-32-7/8 No.10-32UNF 7/8 0.312 0.19 Full Thread 5/32 10 4.2 CAD RFQ
SNSS-#10-32-1 No.10-32UNF 1 0.312 0.19 0.88 5/32 10 4.6 CAD RFQ
SNSS-#10-32-1 1/4 No.10-32UNF 1-1/4 0.312 0.19 0.88 5/32 10 5.3 CAD RFQ
SNSS-#10-32-1 1/2 No.10-32UNF 1-1/2 0.312 0.19 0.88 5/32 10 6.1 CAD RFQ
SNSS-#10-32-1 3/4 No.10-32UNF 1-3/4 0.312 0.19 0.88 5/32 10 6.9 CAD RFQ
SNSS-#10-32-2 No.10-32UNF 2 0.312 0.19 0.88 5/32 10 7.6 CAD RFQ
SNSS-#12-24-3/8 No.12-24UNC 3/8 0.343 0.216 Full Thread 5/32 10 3.4 CAD RFQ
SNSS-#12-24-1/2 No.12-24UNC 1/2 0.343 0.216 Full Thread 5/32 10 3.9 CAD RFQ
SNSS-#12-24-5/8 No.12-24UNC 5/8 0.343 0.216 Full Thread 5/32 10 4.3 CAD RFQ
SNSS-#12-24-3/4 No.12-24UNC 3/4 0.343 0.216 Full Thread 5/32 10 4.8 CAD RFQ
SNSS-#12-24-1 No.12-24UNC 1 0.343 0.216 Full Thread 5/32 10 5.7 CAD RFQ
SNSS-#12-24-1 1/4 No.12-24UNC 1-1/4 0.343 0.216 1 5/32 10 6.7 CAD RFQ
SNSS-#12-24-1 1/2 No.12-24UNC 1-1/2 0.343 0.216 1 5/32 10 7.6 CAD RFQ
SNSS-1/4-20-1/4 1/4-20UNC 1/4 0.375 0.25 Full Thread 3/16 10 4.3 CAD RFQ
SNSS-1/4-20-5/16 1/4-20UNC 5/16 0.375 0.25 Full Thread 3/16 10 4.6 CAD RFQ
SNSS-1/4-20-3/8 1/4-20UNC 3/8 0.375 0.25 Full Thread 3/16 10 4.9 CAD RFQ
SNSS-1/4-20-1/2 1/4-20UNC 1/2 0.375 0.25 Full Thread 3/16 10 5.6 CAD RFQ
SNSS-1/4-20-5/8 1/4-20UNC 5/8 0.375 0.25 Full Thread 3/16 10 6.2 CAD RFQ
SNSS-1/4-20-3/4 1/4-20UNC 3/4 0.375 0.25 Full Thread 3/16 10 6.8 CAD RFQ
SNSS-1/4-20-7/8 1/4-20UNC 7/8 0.375 0.25 Full Thread 3/16 10 7.4 CAD RFQ
SNSS-1/4-20-1 1/4-20UNC 1 0.375 0.25 Full Thread 3/16 10 8.1 CAD RFQ
SNSS-1/4-20-1 1/4 1/4-20UNC 1-1/4 0.375 0.25 1 3/16 10 9.3 CAD RFQ
SNSS-1/4-20-1 1/2 1/4-20UNC 1-1/2 0.375 0.25 1 3/16 10 11 CAD RFQ
SNSS-1/4-20-1 3/4 1/4-20UNC 1-3/4 0.375 0.25 1 3/16 10 12 CAD RFQ
SNSS-1/4-20-2 1/4-20UNC 2 0.375 0.25 1 3/16 10 13 CAD RFQ
SNSS-1/4-28-3/8 1/4-28UNF 3/8 0.375 0.25 Full Thread 3/16 10 5.1 CAD RFQ
SNSS-1/4-28-1/2 1/4-28UNF 1/2 0.375 0.25 Full Thread 3/16 10 5.7 CAD RFQ
SNSS-1/4-28-5/8 1/4-28UNF 5/8 0.375 0.25 Full Thread 3/16 10 6.4 CAD RFQ
SNSS-1/4-28-3/4 1/4-28UNF 3/4 0.375 0.25 Full Thread 3/16 10 7.1 CAD RFQ
SNSS-1/4-28-1 1/4-28UNF 1 0.375 0.25 Full Thread 3/16 10 8.4 CAD RFQ
SNSS-1/4-28-1 1/4 1/4-28UNF 1-1/4 0.375 0.25 1 3/16 10 9.7 CAD RFQ
SNSS-5/16-18-3/8 5/16-18UNC 3/8 0.469 0.312 Full Thread 1/4 10 8.8 CAD RFQ
SNSS-5/16-18-1/2 5/16-18UNC 1/2 0.469 0.312 Full Thread 1/4 10 9.8 CAD RFQ
SNSS-5/16-18-5/8 5/16-18UNC 5/8 0.469 0.312 Full Thread 1/4 10 11 CAD RFQ
SNSS-5/16-18-3/4 5/16-18UNC 3/4 0.469 0.312 Full Thread 1/4 10 12 CAD RFQ
SNSS-5/16-18-7/8 5/16-18UNC 7/8 0.469 0.312 Full Thread 1/4 10 13 CAD RFQ
SNSS-5/16-18-1 5/16-18UNC 1 0.469 0.312 Full Thread 1/4 10 14 CAD RFQ
SNSS-5/16-18-1 1/4 5/16-18UNC 1-1/4 0.469 0.312 1.12 1/4 10 16 CAD RFQ
SNSS-5/16-18-1 1/2 5/16-18UNC 1-1/2 0.469 0.312 1.12 1/4 10 18 CAD RFQ
SNSS-5/16-18-1 3/4 5/16-18UNC 1-3/4 0.469 0.312 1.12 1/4 10 20 CAD RFQ
SNSS-5/16-18-2 5/16-18UNC 2 0.469 0.312 1.12 1/4 10 22 CAD RFQ
SNSS-3/8-16-1/2 3/8-16UNC 1/2 0.562 0.375 Full Thread 5/16 10 16 CAD RFQ
SNSS-3/8-16-5/8 3/8-16UNC 5/8 0.562 0.375 Full Thread 5/16 10 17 CAD RFQ
SNSS-3/8-16-3/4 3/8-16UNC 3/4 0.562 0.375 Full Thread 5/16 10 19 CAD RFQ
SNSS-3/8-16-7/8 3/8-16UNC 7/8 0.562 0.375 Full Thread 5/16 10 20 CAD RFQ
SNSS-3/8-16-1 3/8-16UNC 1 0.562 0.375 Full Thread 5/16 10 22 CAD RFQ
SNSS-3/8-16-1 1/4 3/8-16UNC 1-1/4 0.562 0.375 Full Thread 5/16 10 24 CAD RFQ
SNSS-3/8-16-1 1/2 3/8-16UNC 1-1/2 0.562 0.375 1.25 5/16 10 27 CAD RFQ
SNSS-3/8-16-1 3/4 3/8-16UNC 1-3/4 0.562 0.375 1.25 5/16 10 30 CAD RFQ
SNSS-3/8-16-2 3/8-16UNC 2 0.562 0.375 1.25 5/16 10 33 CAD RFQ

●All dimensions are in inches.
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
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.

Related Service

Material/Finish

SNSS(INCH)
Main Body Stainless Steel(Grade:A2)
Strength Class A2-50

Application

Equipment and devices using inch screw specifications

Characteristics

  • Socket head cap screws with inch thread.
  • ANSI B18.3 compliance.
  • Install and remove by using SKH(INCH) Specialty Key.SKH(INCH)

Product List

Most Read