• Special Screws
  • Inch Screws

SPE-FS(INCH)

Plastic Screw - Slotted Flat Head Machine Screw - PEEK - Inch Thread

Plastic Screw PEEK / Slotted Pan Head Machine Screw / Inch Thread

  • Chemical-proof

Dimension Drawing

SPE-FS(INCH)Plastic Screws - Slotted Flat Head Machine Screws - PEEK - Inch Thread寸法図

Specs/CAD

Unit : inch

Part Number ♯Nominal L D1 a t Tension Rupture
Load (N)*1
Torsional
Torque
(N·m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPE-#4-40-1/4-FS No.4-40UNC 1/4 0.212 0.039 0.024 306 0.19 10 0.05 CAD RFQ
SPE-#4-40-5/16-FS No.4-40UNC 5/16 0.212 0.039 0.024 306 0.19 10 0.059 CAD RFQ
SPE-#4-40-3/8-FS No.4-40UNC 3/8 0.212 0.039 0.024 306 0.19 10 0.068 CAD RFQ
SPE-#4-40-1/2-FS No.4-40UNC 1/2 0.212 0.039 0.024 306 0.19 10 0.077 CAD RFQ
SPE-#4-40-5/8-FS No.4-40UNC 5/8 0.212 0.039 0.024 306 0.19 10 0.086 CAD RFQ
SPE-#4-40-3/4-FS No.4-40UNC 3/4 0.212 0.039 0.024 306 0.19 10 0.095 CAD RFQ
SPE-#4-40-7/8-FS No.4-40UNC 7/8 0.212 0.039 0.024 306 0.19 10 0.1 CAD RFQ
SPE-#4-40-1-FS No.4-40UNC 1 0.212 0.039 0.024 306 0.19 10 0.11 CAD RFQ
SPE-#6-32-1/4-FS No.6-32UNC 1/4 0.262 0.048 0.030 459 0.33 10 0.12 CAD RFQ
SPE-#6-32-5/16-FS No.6-32UNC 5/16 0.262 0.048 0.030 459 0.33 10 0.14 CAD RFQ
SPE-#6-32-3/8-FS No.6-32UNC 3/8 0.262 0.048 0.030 459 0.33 10 0.15 CAD RFQ
SPE-#6-32-1/2-FS No.6-32UNC 1/2 0.262 0.048 0.030 459 0.33 10 0.17 CAD RFQ
SPE-#6-32-5/8-FS No.6-32UNC 5/8 0.262 0.048 0.030 459 0.33 10 0.18 CAD RFQ
SPE-#6-32-3/4-FS No.6-32UNC 3/4 0.262 0.048 0.030 459 0.33 10 0.2 CAD RFQ
SPE-#6-32-7/8-FS No.6-32UNC 7/8 0.262 0.048 0.030 459 0.33 10 0.21 CAD RFQ
SPE-#6-32-1-FS No.6-32UNC 1 0.262 0.048 0.030 459 0.33 10 0.24 CAD RFQ
SPE-#8-32-1/4-FS No.8-32UNC 1/4 0.312 0.054 0.036 746 0.61 10 0.22 CAD RFQ
SPE-#8-32-5/16-FS No.8-32UNC 5/16 0.312 0.054 0.036 746 0.61 10 0.24 CAD RFQ
SPE-#8-32-3/8-FS No.8-32UNC 3/8 0.312 0.054 0.036 746 0.61 10 0.25 CAD RFQ
SPE-#8-32-1/2-FS No.8-32UNC 1/2 0.312 0.054 0.036 746 0.61 10 0.27 CAD RFQ
SPE-#8-32-5/8-FS No.8-32UNC 5/8 0.312 0.054 0.036 746 0.61 10 0.28 CAD RFQ
SPE-#8-32-3/4-FS No.8-32UNC 3/4 0.312 0.054 0.036 746 0.61 10 0.3 CAD RFQ
SPE-#8-32-7/8-FS No.8-32UNC 7/8 0.312 0.054 0.036 746 0.61 10 0.47 CAD RFQ
SPE-#8-32-1-FS No.8-32UNC 1 0.312 0.054 0.036 746 0.61 10 0.50 CAD RFQ
SPE-#10-32-3/8-FS No.10-32UNF 3/8 0.362 0.06 0.042 1090 0.95 10 0.44 CAD RFQ
SPE-#10-32-1/2-FS No.10-32UNF 1/2 0.362 0.06 0.042 1090 0.95 10 0.46 CAD RFQ
SPE-#10-32-5/8-FS No.10-32UNF 5/8 0.362 0.06 0.042 1090 0.95 10 0.47 CAD RFQ
SPE-#10-32-3/4-FS No.10-32UNF 3/4 0.362 0.06 0.042 1090 0.95 10 0.49 CAD RFQ
SPE-#10-32-7/8-FS No.10-32UNF 7/8 0.362 0.06 0.042 1090 0.95 10 0.66 CAD RFQ
SPE-#10-32-1-FS No.10-32UNF 1 0.362 0.06 0.042 1090 0.95 10 0.69 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
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
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.

Related Service

Material/Finish

SPE-FS(INCH)
Main Body PEEK / Light Brown
Heat Resistance Temperature*1 260℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor devices / Printed circuit board etching devices /
Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps /
Chemical pumps

Characteristics

  • Inch screw type.
  • PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
  • Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
  • With excellent heat resistance and water resistance, it retains strength at high temperatures.
  • It features outstanding resistance to wear, shock, and fatigue.
  • It also has high flame retardance which clears the UL 94 V-0 standard.
  • Plastic screw properties and precautions for use ⇒Plastic Screws

Precautions for Use

Because a cumulative pitch difference is created when PEEK screws are manufactured, use these screws with nuts. If a nut is not used, use a 20 mm (approx. 0.79") or less fit with female thread.

Related Products

PEEK hex nuts (inch thread) SPE-N(INCH) are available.
SPE-N(INCH)

SPE-FS(INCH)Plastic Screws - Slotted Flat Head Machine Screws - PEEK - Inch Thread


Product List

Most Read