• Special Screws
  • Lightweight

SPC-Z

Plastic Screws - Threaded Rods - PC

Dimension Drawing

SPC-ZPlastic Screws - Threaded Rods - PC寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M6
M8
L
All
300

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L Tension Rupture
Load (N)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPC-M6-Z M6 1 300 1136 1 11 CAD RFQ
SPC-M8-Z M8 1.25 300 2088 1 14 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
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
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.

Related Service

Material/Finish

SPC-Z
Main Body PC (Polycarbonate) (Transparent)
Heat Resistance Temperature*1 115℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

Electrical and electronic equipment and automobiles

Characteristics

  • PC (polycarbonate) has the highest shock resistance of engineering plastics.
  • Max. Operating Temperature*1(min./max.): -40/115°C
  • It has low water absorbency and excellent weather resistance.
  • The properties and precautions of plastic screws⇒Plastic Screws

Product List

Most Read