Functional Screws

Image Clamping Screws with Eccentric Head Clamping Screws with Eccentric Head Hex Socket Head Cap Screws - Fine Pitch Thread Clamping Set Screws with Ventilation Hole Clamping Set Screws with Ventilation Hole
Number SLEC-A SLEC-A-EL SNSS-M-P SCSS-VR SCSS-VF
Name Clamping Screws with Eccentric Head Clamping Screws with Eccentric Head Hex Socket Head Cap Screws - Fine Pitch Thread Clamping Set Screws with Ventilation Hole Clamping Set Screws with Ventilation Hole
Material Steel Steel SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Surface Treatment - - - - -
Size M3 ~ M12 M3 ~ M12 M4×0.5 ~ M12×1 M5 ~ M10 M5 ~ M10
Feature Standard Type
High -Strength Fixing
Standard Type
High -Strength Fixing
Locating
LoosenessCountermeasure
For Fixing
Full Ball
For Fixing
Flat Ball