Cross Recessed Head Cap Screws with Extra Low Profile
Unit : mm
Part Number | M (Coarse) | L | D1 | L1 | Bit Part No. | Max. Torque (N・m) |
Qty per pack | Mass (g) |
CAD | RFQ | |
---|---|---|---|---|---|---|---|---|---|---|---|
Nominal of Thread | Pitch | ||||||||||
SEQ-M3-6-TZB | M3 | 0.5 | 6 | 7 | 0.8 | SKQB-1 | 0.7 | 50 | 0.39 | CAD | RFQ |
SEQ-M3-8-TZB | M3 | 0.5 | 8 | 7 | 0.8 | SKQB-1 | 0.7 | 50 | 0.48 | CAD | RFQ |
SEQ-M3-10-TZB | M3 | 0.5 | 10 | 7 | 0.8 | SKQB-1 | 0.7 | 50 | 0.56 | CAD | RFQ |
SEQ-M3-12-TZB | M3 | 0.5 | 12 | 7 | 0.8 | SKQB-1 | 0.7 | 50 | 0.64 | CAD | RFQ |
SEQ-M4-8-TZB | M4 | 0.7 | 8 | 8 | 0.9 | SKQB-2 | 1.8 | 50 | 0.8 | CAD | RFQ |
SEQ-M4-10-TZB | M4 | 0.7 | 10 | 8 | 0.9 | SKQB-2 | 1.8 | 50 | 0.95 | CAD | RFQ |
SEQ-M4-12-TZB | M4 | 0.7 | 12 | 8 | 0.9 | SKQB-2 | 1.8 | 50 | 1.1 | CAD | RFQ |
SEQ-M4-16-TZB | M4 | 0.7 | 16 | 8 | 0.9 | SKQB-2 | 1.8 | 50 | 1.4 | CAD | RFQ |
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereSEQ-TZB | |
---|---|
Main Body | SWCH Trivalent Chromate Treatment (Silver) |
*1: QuaStix is a registered trademark of OSG Corporation.
*2: It can be mounted and removed with ordinary Phillips bits.
NBK America LLC
9:00 to 17:00 on weekdays, Eastern Standard Time
Nabeya Bi-tech Kaisha
9:00 to 17:15 on weekdays, Japan Standard Time