• Special Screws
  • Low Profile Screws・Small Head Screws

SFB-EL

Socket Button Head Cap Screw with Flange (Electroless Nickel Plating)

  • Space

Dimension Drawing

SFB-ELSocket Button Head Cap Screw with Flange (Electroless Nickel Plating)寸法図

Specs/CAD

Select

Size(M)
All
3
4
5
6
8
L
All
6
8
10
12
16
20
25

Unit : mm

Part Number Max. Torque
(N・m)
M L D1 D2 L1 t1 B t Lb Qty per pack Mass
(g)
CAD RFQ
SFB-M3-6-EL 1 3 6 7 5.2 1.65 0.6 2 1.05 1 20 0.52 CAD RFQ
SFB-M3-8-EL 1 3 8 7 5.2 1.65 0.6 2 1.05 1 20 0.61 CAD RFQ
SFB-M3-10-EL 1 3 10 7 5.2 1.65 0.6 2 1.05 1 20 0.69 CAD RFQ
SFB-M3-12-EL 1 3 12 7 5.2 1.65 0.6 2 1.05 1 20 0.78 CAD RFQ
SFB-M4-6-EL 2 4 6 9.2 6.8 2.2 0.7 2.5 1.3 1.4 20 1 CAD RFQ
SFB-M4-8-EL 2 4 8 9.2 6.8 2.2 0.7 2.5 1.3 1.4 20 1.2 CAD RFQ
SFB-M4-10-EL 2 4 10 9.2 6.8 2.2 0.7 2.5 1.3 1.4 20 1.3 CAD RFQ
SFB-M4-12-EL 2 4 12 9.2 6.8 2.2 0.7 2.5 1.3 1.4 20 1.5 CAD RFQ
SFB-M4-16-EL 2 4 16 9.2 6.8 2.2 0.7 2.5 1.3 1.4 20 1.8 CAD RFQ
SFB-M4-20-EL 2 4 20 9.2 6.8 2.2 0.7 2.5 1.3 1.4 20 2 CAD RFQ
SFB-M5-8-EL 4 5 8 11.4 8.5 2.75 0.9 3 1.6 1.6 20 2 CAD RFQ
SFB-M5-10-EL 4 5 10 11.4 8.5 2.75 0.9 3 1.6 1.6 20 2.3 CAD RFQ
SFB-M5-12-EL 4 5 12 11.4 8.5 2.75 0.9 3 1.6 1.6 20 2.5 CAD RFQ
SFB-M5-16-EL 4 5 16 11.4 8.5 2.75 0.9 3 1.6 1.6 20 3 CAD RFQ
SFB-M5-20-EL 4 5 20 11.4 8.5 2.75 0.9 3 1.6 1.6 20 3.5 CAD RFQ
SFB-M5-25-EL 4 5 25 11.4 8.5 2.75 0.9 3 1.6 1.6 20 4 CAD RFQ
SFB-M6-8-EL 8 6 8 13.6 10.1 3.3 1 4 2.1 2 20 3 CAD RFQ
SFB-M6-10-EL 8 6 10 13.6 10.1 3.3 1 4 2.1 2 20 3.4 CAD RFQ
SFB-M6-12-EL 8 6 12 13.6 10.1 3.3 1 4 2.1 2 20 3.8 CAD RFQ
SFB-M6-16-EL 8 6 16 13.6 10.1 3.3 1 4 2.1 2 20 4.5 CAD RFQ
SFB-M6-20-EL 8 6 20 13.6 10.1 3.3 1 4 2.1 2 20 5.2 CAD RFQ
SFB-M6-25-EL 8 6 25 13.6 10.1 3.3 1 4 2.1 2 20 5.9 CAD RFQ
SFB-M8-10-EL 12 8 10 17 12.6 4.4 1.4 5 2.6 2.5 20 6.8 CAD RFQ
SFB-M8-12-EL 12 8 12 17 12.6 4.4 1.4 5 2.6 2.5 20 7.4 CAD RFQ
SFB-M8-16-EL 12 8 16 17 12.6 4.4 1.4 5 2.6 2.5 20 8.6 CAD RFQ
SFB-M8-20-EL 12 8 20 17 12.6 4.4 1.4 5 2.6 2.5 20 9.8 CAD RFQ
SFB-M8-25-EL 12 8 25 17 12.6 4.4 1.4 5 2.6 2.5 20 11 CAD RFQ

*1: When purchasing less volume than a full one bag, a separate handling fee is charged. For details, see the Sold Separately Service.
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
SFB-EL
Main body SCM435
Electroless nickel plating
Strength Class 10.9

Application

Reducing the size of equipment and devices

Characteristics

  • It is a hex socket button head cap bolt with wide seat, unlikely to loosen.
  • Excellent corrosion resistance compared to SFB (ferrosoferric oxide film).
  • For applications that require both high strength and corrosion resistance.
  • For space-saving of equipment/device and applications with a limited top space.