• Special Screws
  • Low Profile Screws・Small Head Screws

SFBS

Socket Button Head Cap Screws with Flange

  • Space

Dimension Drawing

SFBSSocket Button Head Cap Screws with Flange寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
6
8
10
12
16
20
25

Unit : mm

Part Number Max. Torque(N・m) M (Coarse)
Nominal of Thread
Pitch L D1 D2 L1 t1 B t Lb Qty per Pack Mass
(g)
CAD
Download
RFQ
SFBS-M3-6 0.25 M3 0.5 6 7 5.2 1.65 0.6 2 1.05 1 20 0.52 CAD RFQ
SFBS-M3-8 0.25 M3 0.5 8 7 5.2 1.65 0.6 2 1.05 1 20 0.61 CAD RFQ
SFBS-M3-10 0.25 M3 0.5 10 7 5.2 1.65 0.6 2 1.05 1 20 0.69 CAD RFQ
SFBS-M3-12 0.25 M3 0.5 12 7 5.2 1.65 0.6 2 1.05 1 20 0.78 CAD RFQ
SFBS-M4-6 0.5 M4 0.7 6 9.2 6.8 2.2 0.7 2.5 1.3 1.4 20 1 CAD RFQ
SFBS-M4-8 0.5 M4 0.7 8 9.2 6.8 2.2 0.7 2.5 1.3 1.4 20 1.2 CAD RFQ
SFBS-M4-10 0.5 M4 0.7 10 9.2 6.8 2.2 0.7 2.5 1.3 1.4 20 1.3 CAD RFQ
SFBS-M4-12 0.5 M4 0.7 12 9.2 6.8 2.2 0.7 2.5 1.3 1.4 20 1.5 CAD RFQ
SFBS-M4-16 0.5 M4 0.7 16 9.2 6.8 2.2 0.7 2.5 1.3 1.4 20 1.8 CAD RFQ
SFBS-M4-20 0.5 M4 0.7 20 9.2 6.8 2.2 0.7 2.5 1.3 1.4 20 2 CAD RFQ
SFBS-M5-8 1 M5 0.8 8 11.4 8.5 2.75 0.9 3 1.6 1.6 20 2 CAD RFQ
SFBS-M5-10 1 M5 0.8 10 11.4 8.5 2.75 0.9 3 1.6 1.6 20 2.3 CAD RFQ
SFBS-M5-12 1 M5 0.8 12 11.4 8.5 2.75 0.9 3 1.6 1.6 20 2.5 CAD RFQ
SFBS-M5-16 1 M5 0.8 16 11.4 8.5 2.75 0.9 3 1.6 1.6 20 3 CAD RFQ
SFBS-M5-20 1 M5 0.8 20 11.4 8.5 2.75 0.9 3 1.6 1.6 20 3.5 CAD RFQ
SFBS-M5-25 1 M5 0.8 25 11.4 8.5 2.75 0.9 3 1.6 1.6 20 4 CAD RFQ
SFBS-M6-8 2 M6 1 8 13.6 10.1 3.3 1 4 2.1 2 20 3 CAD RFQ
SFBS-M6-10 2 M6 1 10 13.6 10.1 3.3 1 4 2.1 2 20 3.4 CAD RFQ
SFBS-M6-12 2 M6 1 12 13.6 10.1 3.3 1 4 2.1 2 20 3.8 CAD RFQ
SFBS-M6-16 2 M6 1 16 13.6 10.1 3.3 1 4 2.1 2 20 4.5 CAD RFQ
SFBS-M6-20 2 M6 1 20 13.6 10.1 3.3 1 4 2.1 2 20 5.2 CAD RFQ
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
●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Service

Material/Finish

SFBS
Main Body SUSXM7
(Equivalent to SUS304)
Strength Class A2-50

Application

Reducing the size of equipment and devices

Characteristics

  • Socket button head cap screws with wide bearing surface and are resistant to looseness.
  • Intended for reducing the size of devices and applications with limited overhead space.

Product List

Most Read