• Special Screws
  • Low Profile Screws・Small Head Screws

SSH-EL

Socket Head Cap Screws with Special Low Profile

  • Space
  • Decoration

Dimension Drawing

SSH-ELHex Socket Head Cap Screws with Special Low Profile寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2
M2.5
M3
M4
M5
M6
M8
M10
L
All
4
5
6
8
10
12
16
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t Max. Torque(N・m) Qty per Pack Mass
(g)
CAD
Download
RFQ
SSH-M2-4-EL M2 0.4 4 4 1.1 1.3 1.2 0.3 10 0.11 CAD RFQ
SSH-M2-5-EL M2 0.4 5 4 1.1 1.3 1.2 0.3 10 0.13 CAD RFQ
SSH-M2-6-EL M2 0.4 6 4 1.1 1.3 1.2 0.3 10 0.15 CAD RFQ
SSH-M2-8-EL M2 0.4 8 4 1.1 1.3 1.2 0.3 10 0.19 CAD RFQ
SSH-M2-10-EL M2 0.4 10 4 1.1 1.3 1.2 0.3 10 0.23 CAD RFQ
SSH-M2-12-EL M2 0.4 12 4 1.1 1.3 1.2 0.3 10 0.29 CAD RFQ
SSH-M2.5-4-EL M2.5 0.45 4 5 1.3 1.3 1.5 0.4 10 0.23 CAD RFQ
SSH-M2.5-5-EL M2.5 0.45 5 5 1.3 1.3 1.5 0.4 10 0.26 CAD RFQ
SSH-M2.5-6-EL M2.5 0.45 6 5 1.3 1.3 1.5 0.4 10 0.29 CAD RFQ
SSH-M2.5-8-EL M2.5 0.45 8 5 1.3 1.3 1.5 0.4 10 0.35 CAD RFQ
SSH-M2.5-10-EL M2.5 0.45 10 5 1.3 1.3 1.5 0.4 10 0.41 CAD RFQ
SSH-M2.5-12-EL M2.5 0.45 12 5 1.3 1.3 1.5 0.4 10 0.47 CAD RFQ
SSH-M3-4-EL M3 0.5 4 6 1.3 1.5 2 0.7 10 0.36 CAD RFQ
SSH-M3-5-EL M3 0.5 5 6 1.3 1.5 2 0.7 10 0.4 CAD RFQ
SSH-M3-6-EL M3 0.5 6 6 1.3 1.5 2 0.7 10 0.44 CAD RFQ
SSH-M3-8-EL M3 0.5 8 6 1.3 1.5 2 0.7 10 0.53 CAD RFQ
SSH-M3-10-EL M3 0.5 10 6 1.3 1.5 2 0.7 10 0.61 CAD RFQ
SSH-M3-12-EL M3 0.5 12 6 1.3 1.5 2 0.7 10 0.69 CAD RFQ
SSH-M4-6-EL M4 0.7 6 8 1.5 2 2.5 1.7 10 0.89 CAD RFQ
SSH-M4-8-EL M4 0.7 8 8 1.5 2 2.5 1.7 10 1 CAD RFQ
SSH-M4-10-EL M4 0.7 10 8 1.5 2 2.5 1.7 10 1.2 CAD RFQ
SSH-M4-12-EL M4 0.7 12 8 1.5 2 2.5 1.7 10 1.3 CAD RFQ
SSH-M4-16-EL M4 0.7 16 8 1.5 2 2.5 1.7 10 1.6 CAD RFQ
SSH-M4-20-EL M4 0.7 20 8 1.5 2 2.5 1.7 10 1.9 CAD RFQ
SSH-M5-6-EL M5 0.8 6 9 1.5 3 3 6.2 10 0.73 CAD RFQ
SSH-M5-8-EL M5 0.8 8 9 1.5 3 3 6.2 10 0.98 CAD RFQ
SSH-M5-10-EL M5 0.8 10 9 1.5 3 3 6.2 10 1.2 CAD RFQ
SSH-M5-12-EL M5 0.8 12 9 1.5 3 3 6.2 10 1.5 CAD RFQ
SSH-M5-16-EL M5 0.8 16 9 1.5 3 3 6.2 10 2 CAD RFQ
SSH-M5-20-EL M5 0.8 20 9 1.5 3 3 6.2 10 2.5 CAD RFQ
SSH-M5-25-EL M5 0.8 25 9 1.5 3 3 6.2 10 3.1 CAD RFQ
SSH-M6-6-EL M6 1 6 10 1.5 3 4 6.3 10 1.2 CAD RFQ
SSH-M6-8-EL M6 1 8 10 1.5 3 4 6.3 10 1.6 CAD RFQ
SSH-M6-10-EL M6 1 10 10 1.5 3 4 6.3 10 1.9 CAD RFQ
SSH-M6-12-EL M6 1 12 10 1.5 3 4 6.3 10 2.3 CAD RFQ
SSH-M6-16-EL M6 1 16 10 1.5 3 4 6.3 10 3 CAD RFQ
SSH-M6-20-EL M6 1 20 10 1.5 3 4 6.3 10 3.8 CAD RFQ
SSH-M6-25-EL M6 1 25 10 1.5 3 4 6.3 10 4.8 CAD RFQ
SSH-M6-30-EL M6 1 30 10 1.5 3 4 6.3 10 5.5 CAD RFQ
SSH-M8-8-EL M8 1.25 8 13 1.5 4 5 14 10 3 CAD RFQ
SSH-M8-10-EL M8 1.25 10 13 1.5 4 5 14 10 3.6 CAD RFQ
SSH-M8-12-EL M8 1.25 12 13 1.5 4 5 14 10 4.2 CAD RFQ
SSH-M8-16-EL M8 1.25 16 13 1.5 4 5 14 10 5.4 CAD RFQ
SSH-M8-20-EL M8 1.25 20 13 1.5 4 5 14 10 6.7 CAD RFQ
SSH-M8-25-EL M8 1.25 25 13 1.5 4 5 14 10 8.3 CAD RFQ
SSH-M8-30-EL M8 1.25 30 13 1.5 4 5 14 10 10 CAD RFQ
SSH-M10-10-EL M10 1.5 10 16 1.5 5 6 27 10 4.6 CAD RFQ
SSH-M10-12-EL M10 1.5 12 16 1.5 5 6 27 10 5.6 CAD RFQ
SSH-M10-16-EL M10 1.5 16 16 1.5 5 6 27 10 7.6 CAD RFQ
SSH-M10-20-EL M10 1.5 20 16 1.5 5 6 27 10 9.6 CAD RFQ
SSH-M10-25-EL M10 1.5 25 16 1.5 5 6 27 10 12 CAD RFQ
SSH-M10-30-EL M10 1.5 30 16 1.5 5 6 27 10 15 CAD RFQ
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
●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Service

Material/Finish

SSH-EL
Main Body SCM435
Electroless Nickel Plating
Strength Class Thread:10.9
Head*1
5.8(M2-M8)
4.8(M10)

*1: Do not exceed the max. tightening torque. Though strength is increased through heat treatment, the head strength is less than that of thread.


Application

Reducing the size of equipment and devices

Characteristics

  • The head height for all screws is 1.5 mm or less.
  • Intended for reducing the size of devices and applications with limited overhead space.
  • Also, SVSHS Socket Head Cap Screws with Special Low Profile with Ventilation Hole(SVSHS), and SSHS-FT Socket Head Cap Screws with Special Low Profile with long thread(SSHS-FT)are available.

Product List

Most Read