• Special Screws
  • Low Profile Screws・Small Head Screws

SSHS-ALK

Hex Socket Head Cap Screws with Special Low Profile (Stainless Steel / Nylon Patch)

  • Space

Dimension Drawing

SSHS-ALKHex Socket Head Cap Screws with Special Low Profile (Stainless Steel / Nylon Patch)寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2
M2.5
M3
M4
M5
M6
M8
L
All
4
5
6
8
10
12
16
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t s L2 Max. Tightening
Torque
(N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SSHS-M2-4-ALK M2 0.4 4 4 1.1 1.3 1.2 0.8 1.6 0.12 10 0.33 CAD RFQ
SSHS-M2-5-ALK M2 0.4 5 4 1.1 1.3 1.2 0.8 1.6 0.12 10 0.35 CAD RFQ
SSHS-M2-6-ALK M2 0.4 6 4 1.1 1.3 1.2 0.8 1.6 0.12 10 0.37 CAD RFQ
SSHS-M2-8-ALK M2 0.4 8 4 1.1 1.3 1.2 0.8 1.6 0.12 10 0.41 CAD RFQ
SSHS-M2-10-ALK M2 0.4 10 4 1.1 1.3 1.2 0.8 1.6 0.12 10 0.45 CAD RFQ
SSHS-M2-12-ALK M2 0.4 12 4 1.1 1.3 1.2 0.8 1.6 0.12 10 0.51 CAD RFQ
SSHS-M2.5-4-ALK M2.5 0.45 4 5 1.3 1.3 1.5 0.9 2 0.24 10 0.26 CAD RFQ
SSHS-M2.5-5-ALK M2.5 0.45 5 5 1.3 1.3 1.5 0.9 2 0.24 10 0.29 CAD RFQ
SSHS-M2.5-6-ALK M2.5 0.45 6 5 1.3 1.3 1.5 0.9 2 0.24 10 0.32 CAD RFQ
SSHS-M2.5-8-ALK M2.5 0.45 8 5 1.3 1.3 1.5 0.9 2 0.24 10 0.38 CAD RFQ
SSHS-M2.5-10-ALK M2.5 0.45 10 5 1.3 1.3 1.5 0.9 2 0.24 10 0.44 CAD RFQ
SSHS-M2.5-12-ALK M2.5 0.45 12 5 1.3 1.3 1.5 0.9 2 0.24 10 0.5 CAD RFQ
SSHS-M3-4-ALK M3 0.5 4 6 1.3 1.5 2 1 2.5 0.43 10 0.39 CAD RFQ
SSHS-M3-5-ALK M3 0.5 5 6 1.3 1.5 2 1 2.5 0.43 10 0.43 CAD RFQ
SSHS-M3-6-ALK M3 0.5 6 6 1.3 1.5 2 1 2.5 0.43 10 0.47 CAD RFQ
SSHS-M3-8-ALK M3 0.5 8 6 1.3 1.5 2 1 2.5 0.43 10 0.56 CAD RFQ
SSHS-M3-10-ALK M3 0.5 10 6 1.3 1.5 2 1 2.5 0.43 10 0.64 CAD RFQ
SSHS-M3-12-ALK M3 0.5 12 6 1.3 1.5 2 1 2.5 0.43 10 0.72 CAD RFQ
SSHS-M4-5-ALK M4 0.7 5 8 1.5 2 2.5 1.4 3.3 1 10 0.94 CAD RFQ
SSHS-M4-6-ALK M4 0.7 6 8 1.5 2 2.5 1.4 3.3 1 10 1.1 CAD RFQ
SSHS-M4-8-ALK M4 0.7 8 8 1.5 2 2.5 1.4 3.3 1 10 1.3 CAD RFQ
SSHS-M4-10-ALK M4 0.7 10 8 1.5 2 2.5 1.4 3.3 1 10 1.4 CAD RFQ
SSHS-M4-12-ALK M4 0.7 12 8 1.5 2 2.5 1.4 3.3 1 10 1.7 CAD RFQ
SSHS-M4-16-ALK M4 0.7 16 8 1.5 2 2.5 1.4 3.3 1 10 2 CAD RFQ
SSHS-M5-6-ALK M5 0.8 6 9 1.5 3 3 1.6 4.2 2.1 10 1.1 CAD RFQ
SSHS-M5-8-ALK M5 0.8 8 9 1.5 3 3 1.6 4.2 2.1 10 1.4 CAD RFQ
SSHS-M5-10-ALK M5 0.8 10 9 1.5 3 3 1.6 4.2 2.1 10 1.6 CAD RFQ
SSHS-M5-12-ALK M5 0.8 12 9 1.5 3 3 1.6 4.2 2.1 10 1.9 CAD RFQ
SSHS-M5-16-ALK M5 0.8 16 9 1.5 3 3 1.6 4.2 2.1 10 2.4 CAD RFQ
SSHS-M5-20-ALK M5 0.8 20 9 1.5 3 3 1.6 4.2 2.1 10 2.9 CAD RFQ
SSHS-M5-25-ALK M5 0.8 25 9 1.5 3 3 1.6 4.2 2.1 10 3.5 CAD RFQ
SSHS-M6-6-ALK M6 1 6 10 1.5 3 4 0 5 3.5 10 1.4 CAD RFQ
SSHS-M6-8-ALK M6 1 8 10 1.5 3 4 2 5 3.5 10 1.8 CAD RFQ
SSHS-M6-10-ALK M6 1 10 10 1.5 3 4 2 5 3.5 10 2.1 CAD RFQ
SSHS-M6-12-ALK M6 1 12 10 1.5 3 4 2 5 3.5 10 2.5 CAD RFQ
SSHS-M6-16-ALK M6 1 16 10 1.5 3 4 2 5 3.5 10 3.2 CAD RFQ
SSHS-M6-20-ALK M6 1 20 10 1.5 3 4 2 5 3.5 10 4 CAD RFQ
SSHS-M6-25-ALK M6 1 25 10 1.5 3 4 2 5 3.5 10 5 CAD RFQ
SSHS-M6-30-ALK M6 1 30 10 1.5 3 4 2 5 3.5 10 5.7 CAD RFQ
SSHS-M8-8-ALK M8 1.25 8 13 1.5 4 5 0 6.7 8.6 10 3.3 CAD RFQ
SSHS-M8-10-ALK M8 1.25 10 13 1.5 4 5 2.5 6.7 8.6 10 3.9 CAD RFQ
SSHS-M8-12-ALK M8 1.25 12 13 1.5 4 5 2.5 6.7 8.6 10 4.5 CAD RFQ
SSHS-M8-16-ALK M8 1.25 16 13 1.5 4 5 2.5 6.7 8.6 10 5.7 CAD RFQ
SSHS-M8-20-ALK M8 1.25 20 13 1.5 4 5 2.5 6.7 8.6 10 7 CAD RFQ
SSHS-M8-25-ALK M8 1.25 25 13 1.5 4 5 2.5 6.7 8.6 10 8.6 CAD RFQ
SSHS-M8-30-ALK M8 1.25 30 13 1.5 4 5 2.5 6.7 8.6 10 10 CAD RFQ
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
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.

Related Service

Material/Finish

SSHS-ALK
Main Body SUSXM7 (Equivalent to SUS304)
Nylon Patch Nylon 11
Strength Class A2-50

Application

Reducing the size of equipment and devices / Return and fall prevention of screws

Characteristics

  • Stainless steel hex socket head cap screw with special low profile and nylon patch.
  • The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
  • Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
  • All head heights are 1.5mm or less.
  • For space-saving of equipment/devices and applications with limited overhead space.

Product List

Most Read