• Special Screws
  • Chemical Resistance

SLHL

Socket Head Cap Screw - Low Profile - SUS316L

  • Space
  • Heat-resistance
  • Chemical-proof
  • Nonmagnetic
  • High strength

Dimension Drawing

SLHLSocket Head Cap Screw - Low Profile - SUS316L寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
6
8
10
12
16
20

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 B t L1 Max.
Torque
(N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SLHL-M3-6 M3 0.5 6 5.5 2 1.5 2 1.2 20 0.53 CAD RFQ
SLHL-M3-8 M3 0.5 8 5.5 2 1.5 2 1.2 20 0.62 CAD RFQ
SLHL-M3-10 M3 0.5 10 5.5 2 1.5 2 1.2 20 0.7 CAD RFQ
SLHL-M4-6 M4 0.7 6 7 2.5 2.3 2.8 3.2 20 1.1 CAD RFQ
SLHL-M4-8 M4 0.7 8 7 2.5 2.3 2.8 3.2 20 1.3 CAD RFQ
SLHL-M4-10 M4 0.7 10 7 2.5 2.3 2.8 3.2 20 1.4 CAD RFQ
SLHL-M4-12 M4 0.7 12 7 2.5 2.3 2.8 3.2 20 1.6 CAD RFQ
SLHL-M5-8 M5 0.8 8 8.5 3 2.7 3.5 6.4 10 1.8 CAD RFQ
SLHL-M5-10 M5 0.8 10 8.5 3 2.7 3.5 6.4 10 2 CAD RFQ
SLHL-M5-12 M5 0.8 12 8.5 3 2.7 3.5 6.4 10 2.3 CAD RFQ
SLHL-M5-16 M5 0.8 16 8.5 3 2.7 3.5 6.4 10 2.8 CAD RFQ
SLHL-M6-10 M6 1 10 10 4 3 4 11 10 3.5 CAD RFQ
SLHL-M6-12 M6 1 12 10 4 3 4 11 10 3.8 CAD RFQ
SLHL-M6-16 M6 1 16 10 4 3 4 11 10 4.5 CAD RFQ
SLHL-M6-20 M6 1 20 10 4 3 4 11 10 5.3 CAD RFQ
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
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.

Related Service

Material/Finish

SLHL
Main Body SUS316L
Strength Class A4-70

Do not exceed the max. tightening torque.


Application

Reducing the size of equipment and devices
FPD production equipment/Semiconductor devices/
Aquatic applications/General industrial machines

Characteristics

  • Socket head cap screws with low profile made of SUS316L.
  • Intended for reducing the size of devices and applications with limited overhead space.
  • Compared to SUS304, SUS316L has excellent hydrogen embrittlement resistance, fluorine and chlorine gas resistance, and heat resistance. This screw also has corrosion resistance against chemical products and seawater environments that matches or exceeds SUS304.
  • SUS316L is non-magnetic.
  • To distinguish fromSLHS, following processing are made.

SLHLSocket Head Cap Screw - Low Profile - SUS316L


Product List

Most Read