• Special Screws
  • Chemical Resistance

SNPT

Cross Recessed Pan Head Machine Screws - Titanium

  • Cleanroom Specification
  • Chemical-proof
  • Nonmagnetic
  • Light Weight

Dimension Drawing

SNPTCross Recessed Pan Head Machine Screws - Titanium寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2
M2.5
M3
M4
M5
L
All
5
6
8
10
12
16
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Tension Rupture Load
(N)*1
Torsional Torque(N・m)*1 Qty per Pack Mass
(g)
CAD
Download
RFQ
SNPT-M2-5 M2 0.4 5 3.5 1.3 840 0.3 1 0.09 CAD RFQ
SNPT-M2-6 M2 0.4 6 3.5 1.3 840 0.3 1 0.1 CAD RFQ
SNPT-M2-8 M2 0.4 8 3.5 1.3 840 0.3 1 0.12 CAD RFQ
SNPT-M2-10 M2 0.4 10 3.5 1.3 840 0.3 1 0.14 CAD RFQ
SNPT-M2.5-5 M2.5 0.45 5 4.5 1.7 1380 0.5 1 0.17 CAD RFQ
SNPT-M2.5-6 M2.5 0.45 6 4.5 1.7 1380 0.5 1 0.19 CAD RFQ
SNPT-M2.5-8 M2.5 0.45 8 4.5 1.7 1380 0.5 1 0.23 CAD RFQ
SNPT-M2.5-10 M2.5 0.45 10 4.5 1.7 1380 0.5 1 0.27 CAD RFQ
SNPT-M2.5-12 M2.5 0.45 12 4.5 1.7 1380 0.5 1 0.3 CAD RFQ
SNPT-M3-6 M3 0.5 6 5.5 2 2360 1 1 0.31 CAD RFQ
SNPT-M3-8 M3 0.5 8 5.5 2 2360 1 1 0.35 CAD RFQ
SNPT-M3-10 M3 0.5 10 5.5 2 2360 1 1 0.4 CAD RFQ
SNPT-M3-12 M3 0.5 12 5.5 2 2360 1 1 0.44 CAD RFQ
SNPT-M3-16 M3 0.5 16 5.5 2 2360 1 1 0.54 CAD RFQ
SNPT-M3-20 M3 0.5 20 5.5 2 2360 1 1 0.63 CAD RFQ
SNPT-M4-6 M4 0.7 6 7 2.6 4120 2.4 1 0.59 CAD RFQ
SNPT-M4-8 M4 0.7 8 7 2.6 4120 2.4 1 0.68 CAD RFQ
SNPT-M4-10 M4 0.7 10 7 2.6 4120 2.4 1 0.77 CAD RFQ
SNPT-M4-12 M4 0.7 12 7 2.6 4120 2.4 1 0.86 CAD RFQ
SNPT-M4-16 M4 0.7 16 7 2.6 4120 2.4 1 1 CAD RFQ
SNPT-M4-20 M4 0.7 20 7 2.6 4120 2.4 1 1.2 CAD RFQ
SNPT-M4-25 M4 0.7 25 7 2.6 4120 2.4 1 1.4 CAD RFQ
SNPT-M5-8 M5 0.8 8 9 3.3 6670 5.1 1 1.3 CAD RFQ
SNPT-M5-10 M5 0.8 10 9 3.3 6670 5.1 1 1.4 CAD RFQ
SNPT-M5-12 M5 0.8 12 9 3.3 6670 5.1 1 1.5 CAD RFQ
SNPT-M5-16 M5 0.8 16 9 3.3 6670 5.1 1 1.8 CAD RFQ
SNPT-M5-20 M5 0.8 20 9 3.3 6670 5.1 1 2.1 CAD RFQ
SNPT-M5-25 M5 0.8 25 9 3.3 6670 5.1 1 2.4 CAD RFQ
SNPT-M5-30 M5 0.8 30 9 3.3 6670 5.1 1 2.8 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.
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
SNPT
Main Body TW270(Grade 1 Titanium)

Application

Lightweight applications in automobiles, aircrafts, spacecrafts, and robots
FPD production equipment, semiconductor devices, electrical and
electronic equipment, aquatic applications, and electrochemical plating

Characteristics

  • Specific gravity is approximately 60% of stainless steel.
  • Nonmagnetic.
  • Excellent chemical and seawater resistance.
  • Chemical polishing and brightening processing improve the screw surface. Furthermore, the screws are cleanroom washed, cleanroom packed, and comply with clean specifications that require no oil or foreign matter deposits.
  • About the features of titanium⇒Properties of Titanium

Physical Property

TW270(Grade 1 Titanium)
Specific Gravity 4.51
Melting Point(℃) 1668
Longitudinal Elastic Modulus(GPa) 106
Thermal Conductivity(W/(m・K)) 17.16
Linear Expansion Coefficient(K-1 8.4×10-6
Electric Resistance(μΩ・m) 0.55
Amplitude Permeability(μ) 1.0001(Nonmagnetic)

Values in chart are for reference only. They are not guaranteed values.


Mechanical property

TW270(Grade 1 Titanium)
Tensile Strength(N/mm2 270-410
0.2% Proof Stress(N/mm2 165 or Higher
Elongation(%) 27 or Higher

Values in chart are for reference only. They are not guaranteed values.


Related Products

SHNT Titanium Hex Nut, SWUT Titanium Hex Lock Nut, and SWAT Titanium Washer are available.
SHNTSHNT-FSWUTSWAT-FSWAT-S

SNPTCross Recessed Pan Head Machine Screws - Titanium


Product List

Most Read