Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | L2 | Tension Rupture Load (N)*1 |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SNST-M3-5 | M3 | 0.5 | 5 | 5.5 | 3 | 2.5 | Full Thread | 3210 | 1 | 0.38 | CAD | RFQ |
SNST-M3-6 | M3 | 0.5 | 6 | 5.5 | 3 | 2.5 | Full Thread | 3210 | 1 | 0.4 | CAD | RFQ |
SNST-M3-8 | M3 | 0.5 | 8 | 5.5 | 3 | 2.5 | Full Thread | 3210 | 1 | 0.45 | CAD | RFQ |
SNST-M3-10 | M3 | 0.5 | 10 | 5.5 | 3 | 2.5 | Full Thread | 3210 | 1 | 0.5 | CAD | RFQ |
SNST-M3-12 | M3 | 0.5 | 12 | 5.5 | 3 | 2.5 | Full Thread | 3210 | 1 | 0.54 | CAD | RFQ |
SNST-M3-16 | M3 | 0.5 | 16 | 5.5 | 3 | 2.5 | Full Thread | 3210 | 1 | 0.66 | CAD | RFQ |
SNST-M3-20 | M3 | 0.5 | 20 | 5.5 | 3 | 2.5 | Full Thread | 3210 | 1 | 0.77 | CAD | RFQ |
SNST-M4-8 | M4 | 0.7 | 8 | 7 | 4 | 3 | Full Thread | 5610 | 1 | 0.94 | CAD | RFQ |
SNST-M4-10 | M4 | 0.7 | 10 | 7 | 4 | 3 | Full Thread | 5610 | 1 | 1 | CAD | RFQ |
SNST-M4-12 | M4 | 0.7 | 12 | 7 | 4 | 3 | Full Thread | 5610 | 1 | 1.1 | CAD | RFQ |
SNST-M4-16 | M4 | 0.7 | 16 | 7 | 4 | 3 | Full Thread | 5610 | 1 | 1.3 | CAD | RFQ |
SNST-M4-20 | M4 | 0.7 | 20 | 7 | 4 | 3 | Full Thread | 5610 | 1 | 1.5 | CAD | RFQ |
SNST-M4-25 | M4 | 0.7 | 25 | 7 | 4 | 3 | Full Thread | 5610 | 1 | 1.8 | CAD | RFQ |
SNST-M4-30 | M4 | 0.7 | 30 | 7 | 4 | 3 | 20 | 5610 | 1 | 2.1 | CAD | RFQ |
SNST-M5-10 | M5 | 0.8 | 10 | 8.5 | 5 | 4 | Full Thread | 9080 | 1 | 1.5 | CAD | RFQ |
SNST-M5-12 | M5 | 0.8 | 12 | 8.5 | 5 | 4 | Full Thread | 9080 | 1 | 1.7 | CAD | RFQ |
SNST-M5-16 | M5 | 0.8 | 16 | 8.5 | 5 | 4 | Full Thread | 9080 | 1 | 2 | CAD | RFQ |
SNST-M5-20 | M5 | 0.8 | 20 | 8.5 | 5 | 4 | Full Thread | 9080 | 1 | 2.3 | CAD | RFQ |
SNST-M5-25 | M5 | 0.8 | 25 | 8.5 | 5 | 4 | Full Thread | 9080 | 1 | 2.7 | CAD | RFQ |
SNST-M5-30 | M5 | 0.8 | 30 | 8.5 | 5 | 4 | 22 | 9080 | 1 | 3.1 | CAD | RFQ |
SNST-M5-35 | M5 | 0.8 | 35 | 8.5 | 5 | 4 | 22 | 9080 | 1 | 3.6 | CAD | RFQ |
SNST-M6-10 | M6 | 1 | 10 | 10 | 6 | 5 | Full Thread | 12800 | 1 | 2.7 | CAD | RFQ |
SNST-M6-12 | M6 | 1 | 12 | 10 | 6 | 5 | Full Thread | 12800 | 1 | 2.9 | CAD | RFQ |
SNST-M6-16 | M6 | 1 | 16 | 10 | 6 | 5 | Full Thread | 12800 | 1 | 3.3 | CAD | RFQ |
SNST-M6-20 | M6 | 1 | 20 | 10 | 6 | 5 | Full Thread | 12800 | 1 | 3.7 | CAD | RFQ |
SNST-M6-25 | M6 | 1 | 25 | 10 | 6 | 5 | Full Thread | 12800 | 1 | 4.3 | CAD | RFQ |
SNST-M6-30 | M6 | 1 | 30 | 10 | 6 | 5 | Full Thread | 12800 | 1 | 4.7 | CAD | RFQ |
SNST-M6-35 | M6 | 1 | 35 | 10 | 6 | 5 | 24 | 12800 | 1 | 5.6 | CAD | RFQ |
SNST-M6-40 | M6 | 1 | 40 | 10 | 6 | 5 | 24 | 12800 | 1 | 6.2 | CAD | RFQ |
SNST-M6-45 | M6 | 1 | 45 | 10 | 6 | 5 | 24 | 12800 | 1 | 6.9 | CAD | RFQ |
SNST-M6-50 | M6 | 1 | 50 | 10 | 6 | 5 | 24 | 12800 | 1 | 7.5 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Service
Material/Finish
SNST | |
---|---|
Main Body | TB340C(Grade 2 Titanium) |
Application
Lightweight applications in automobiles, aircrafts, spacecrafts, and robotsFPD production equipment, semiconductor devices, electrical and electronic
equipment, aquatic applications, and electrochemical plating
Characteristics
- Specific gravity is approximately by 60% of stainless steel.
- Nonmagnetic.
- Excellent chemical and seawater resistance.
- About the features of titanium⇒Properties of Titanium
- Chemical polishing and brightening processing improve the screw surface. Furthermore, the screws are cleanroom washed, cleanroom packed, and comply with clean specifications that require no oil or foreign matter deposits.
Physical Property
TB340C(Grade 2 Titanium) | |
---|---|
Specific Gravity | 4.51 |
Melting Point(℃) | 1668 |
Longitudinal Elastic Modulus(GPa) | 106 |
Thermal Conductivity(W/(m・K)) | 17.16 |
Linear Expansion Coefficient(K-1) | 8.4×10-6 |
Electric Resistance(μΩ・m) | 0.55 |
Amplitude Permeability(μ) | 1.0001(Nonmagnetic) |
Values in chart are for reference only. They are not guaranteed values.
Mechanical property
TB340C(Grade 2 Titanium) | |
---|---|
Tensile Strength(N/mm2) | 340-510 |
0.2% Proof Stress(N/mm2) | 215 or Higher |
Elongation(%) | 23 or Higher |
Values in chart are for reference only. They are not guaranteed values.