• Special Screws
  • Chemical Resistance

SPE-H

Plastic Screw - Hex Head Screws - PEEK

  • Chemical-proof

Dimension Drawing

SPE-HPlastic Screw - Hex Head Screws - PEEK寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
M5
M6
M8
M10
M12
L
All
8
10
12
15
20
25
30
35
45
50
40
70

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L B L1 L2 Tension Rupture Load
(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPE-M4-8-H M4 0.7 8 7 2.8 Full Thread 738 0.47 10 0.26 CAD RFQ
SPE-M4-10-H M4 0.7 10 7 2.8 Full Thread 738 0.47 10 0.29 CAD RFQ
SPE-M4-12-H M4 0.7 12 7 2.8 Full Thread 738 0.47 10 0.31 CAD RFQ
SPE-M4-15-H M4 0.7 15 7 2.8 Full Thread 738 0.47 10 0.36 CAD RFQ
SPE-M4-20-H M4 0.7 20 7 2.8 Full Thread 738 0.47 10 0.42 CAD RFQ
SPE-M4-25-H M4 0.7 25 7 2.8 Full Thread 738 0.47 10 0.48 CAD RFQ
SPE-M5-10-H M5 0.8 10 8 3.5 Full Thread 1234 0.96 10 0.46 CAD RFQ
SPE-M5-12-H M5 0.8 12 8 3.5 Full Thread 1234 0.96 10 0.51 CAD RFQ
SPE-M5-15-H M5 0.8 15 8 3.5 Full Thread 1234 0.96 10 0.59 CAD RFQ
SPE-M5-20-H M5 0.8 20 8 3.5 Full Thread 1234 0.96 10 0.67 CAD RFQ
SPE-M5-25-H M5 0.8 25 8 3.5 Full Thread 1234 0.96 10 0.78 CAD RFQ
SPE-M5-30-H M5 0.8 30 8 3.5 Full Thread 1234 0.96 10 0.88 CAD RFQ
SPE-M6-10-H M6 1 10 10 4 Full Thread 1749 1.64 10 0.75 CAD RFQ
SPE-M6-12-H M6 1 12 10 4 Full Thread 1749 1.64 10 0.81 CAD RFQ
SPE-M6-15-H M6 1 15 10 4 Full Thread 1749 1.64 10 0.93 CAD RFQ
SPE-M6-20-H M6 1 20 10 4 Full Thread 1749 1.64 10 1 CAD RFQ
SPE-M6-25-H M6 1 25 10 4 Full Thread 1749 1.64 10 1.2 CAD RFQ
SPE-M6-30-H M6 1 30 10 4 Full Thread 1749 1.64 10 1.3 CAD RFQ
SPE-M6-35-H M6 1 35 10 4 Full Thread 1749 1.64 10 1.5 CAD RFQ
SPE-M6-45-H M6 1 45 10 4 Full Thread 1749 1.64 10 1.8 CAD RFQ
SPE-M6-50-H M6 1 50 10 4 Full Thread 1749 1.64 10 1.9 CAD RFQ
SPE-M6-40-H M6 1 40 10 4 Full Thread 1749 1.64 10 1.6 CAD RFQ
SPE-M8-10-H M8 1.25 10 13 5.5 Full Thread 3261 3.68 5 1.6 CAD RFQ
SPE-M8-12-H M8 1.25 12 13 5.5 Full Thread 3261 3.68 5 1.8 CAD RFQ
SPE-M8-15-H M8 1.25 15 13 5.5 Full Thread 3261 3.68 5 1.9 CAD RFQ
SPE-M8-20-H M8 1.25 20 13 5.5 Full Thread 3261 3.68 5 2.1 CAD RFQ
SPE-M8-25-H M8 1.25 25 13 5.5 Full Thread 3261 3.68 5 2.4 CAD RFQ
SPE-M8-30-H M8 1.25 30 13 5.5 Full Thread 3261 3.68 5 2.8 CAD RFQ
SPE-M8-35-H M8 1.25 35 13 5.5 Full Thread 3261 3.68 5 3.1 CAD RFQ
SPE-M8-40-H M8 1.25 40 13 5.5 Full Thread 3261 3.68 5 3.4 CAD RFQ
SPE-M8-45-H M8 1.25 45 13 5.5 Full Thread 3261 3.68 5 3.7 CAD RFQ
SPE-M8-50-H M8 1.25 50 13 5.5 30 3261 3.68 5 4.1 CAD RFQ
SPE-M10-20-H M10 1.5 20 17 7 Full Thread 5256 7.9 1 4 CAD RFQ
SPE-M10-25-H M10 1.5 25 17 7 Full Thread 5256 7.9 1 4.4 CAD RFQ
SPE-M10-30-H M10 1.5 30 17 7 Full Thread 5256 7.9 1 4.8 CAD RFQ
SPE-M10-35-H M10 1.5 35 17 7 Full Thread 5256 7.9 1 5.2 CAD RFQ
SPE-M10-40-H M10 1.5 40 17 7 Full Thread 5256 7.9 1 5.6 CAD RFQ
SPE-M10-45-H M10 1.5 45 17 7 Full Thread 5256 7.9 1 6 CAD RFQ
SPE-M10-50-H M10 1.5 50 17 7 35 5256 7.9 1 6.4 CAD RFQ
SPE-M12-40-H M12 1.75 40 19 8 Full Thread 7650 13.64 1 8.6 CAD RFQ
SPE-M12-45-H M12 1.75 45 19 8 Full Thread 7650 13.64 1 9.4 CAD RFQ
SPE-M12-50-H M12 1.75 50 19 8 Full Thread 7650 13.64 1 10 CAD RFQ
SPE-M12-70-H M12 1.75 70 19 8 Full Thread 7650 13.64 1 13 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.The recommendation torque is 50% of the torsional torque.
●The M4 has a slot in its head.
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
SPE-H
Main body PEEK (Polyether Ether Ketone) (Light Brown)
Heat Resistance Temperature*1 260℃

*1: This is the value for the plastic material.The maximum operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor devices / Printed
circuit board etching devices / Metallic surface treatment
equipment and facilities / Chemical plants / Transformers / Electrical
and electronic equipment / Hot water pumps / Chemical pumps

Characteristics

  • PEEK is a thermoplastic super-engineering plastic with excellent physical and chemical properties.
  • These screws have excellent chemical resistance. They are mostly unaffected by chemicals excluding concentrate sulfuric acid, concentrate nitric acid, and concentrate hydrofluoric acid.
  • These screws have excellent heat resistance, water resistance, and high heat resistance strength.
  • These screws have excellent abrasion, shock, and fatigue resistance.
  • They have high incombustibility that meets V-0 of UL 94.
  • The properties and precautions of plastic screws⇒Plastic Screws

Precautions for Use

Because a cumulative pitch difference is created when PEEK screws are manufactured, use these screws with nuts. If a nut is not used, use a 20 mm or less fit with female thread.

Related Products

SPE-N Plastic Hexagon Nut(PEEK)is available.
SPE-NSPE-W

SPE-HPlastic Screw - Hex Head Screws - PEEK

PEEK hex head screws SPE-H(INCH) are available as inch threads.
SPE-H(INCH)

SPE-HPlastic Screw - Hex Head Screws - PEEK


Product List

Most Read