• Special Screws
  • Chemical Resistance

SPV-H

Plastic Screws - Hex Head Screws - PVDF

  • Chemical-proof

Dimension Drawing

SPV-HPlastic Screw PVDF / Hex Head Screws寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
M5
M6
M8
M10
M12
L
All
10
15
20
25
12
30
35
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L B L1 Tension Rupture Load
(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPV-M4-10-H M4 0.7 10 7 2.8 429 0.26 20 0.39 CAD RFQ
SPV-M4-15-H M4 0.7 15 7 2.8 429 0.26 20 0.49 CAD RFQ
SPV-M4-20-H M4 0.7 20 7 2.8 429 0.26 20 0.6 CAD RFQ
SPV-M4-25-H M4 0.7 25 7 2.8 429 0.26 20 0.71 CAD RFQ
SPV-M5-10-H M5 0.8 10 8 3.5 688 0.44 20 0.64 CAD RFQ
SPV-M5-12-H M5 0.8 12 8 3.5 688 0.44 20 0.69 CAD RFQ
SPV-M5-15-H M5 0.8 15 8 3.5 688 0.44 20 0.81 CAD RFQ
SPV-M5-20-H M5 0.8 20 8 3.5 688 0.44 20 0.92 CAD RFQ
SPV-M5-25-H M5 0.8 25 8 3.5 688 0.44 20 1.1 CAD RFQ
SPV-M5-30-H M5 0.8 30 8 3.5 688 0.44 20 1.3 CAD RFQ
SPV-M5-35-H M5 0.8 35 8 3.5 688 0.44 20 1.5 CAD RFQ
SPV-M6-10-H M6 1 10 10 4 960 0.81 10 1 CAD RFQ
SPV-M6-12-H M6 1 12 10 4 960 0.81 10 1.2 CAD RFQ
SPV-M6-15-H M6 1 15 10 4 960 0.81 10 1.3 CAD RFQ
SPV-M6-20-H M6 1 20 10 4 960 0.81 10 1.4 CAD RFQ
SPV-M6-25-H M6 1 25 10 4 960 0.81 10 1.8 CAD RFQ
SPV-M6-30-H M6 1 30 10 4 960 0.81 10 2 CAD RFQ
SPV-M6-35-H M6 1 35 10 4 960 0.81 10 2.3 CAD RFQ
SPV-M6-40-H M6 1 40 10 4 960 0.81 10 2.5 CAD RFQ
SPV-M8-10-H M8 1.25 10 13 5.5 1803 1.56 10 2.2 CAD RFQ
SPV-M8-12-H M8 1.25 12 13 5.5 1803 1.56 10 2.4 CAD RFQ
SPV-M8-15-H M8 1.25 15 13 5.5 1803 1.56 10 2.5 CAD RFQ
SPV-M8-20-H M8 1.25 20 13 5.5 1803 1.56 10 2.9 CAD RFQ
SPV-M8-25-H M8 1.25 25 13 5.5 1803 1.56 10 3.3 CAD RFQ
SPV-M8-30-H M8 1.25 30 13 5.5 1803 1.56 10 3.8 CAD RFQ
SPV-M8-35-H M8 1.25 35 13 5.5 1803 1.56 10 4.3 CAD RFQ
SPV-M8-40-H M8 1.25 40 13 5.5 1803 1.56 10 4.7 CAD RFQ
SPV-M10-15-H M10 1.5 15 17 7 2824 3.16 10 4.9 CAD RFQ
SPV-M10-20-H M10 1.5 20 17 7 2824 3.16 10 5.5 CAD RFQ
SPV-M10-25-H M10 1.5 25 17 7 2824 3.16 10 6.1 CAD RFQ
SPV-M10-30-H M10 1.5 30 17 7 2824 3.16 10 6.8 CAD RFQ
SPV-M10-35-H M10 1.5 35 17 7 2824 3.16 10 7.5 CAD RFQ
SPV-M10-40-H M10 1.5 40 17 7 2824 3.16 10 8.2 CAD RFQ
SPV-M12-20-H M12 1.75 20 19 8 4249 5.73 10 7.9 CAD RFQ
SPV-M12-25-H M12 1.75 25 19 8 4249 5.73 10 8.7 CAD RFQ
SPV-M12-30-H M12 1.75 30 19 8 4249 5.73 10 9.6 CAD RFQ
SPV-M12-35-H M12 1.75 35 19 8 4249 5.73 10 11 CAD RFQ
SPV-M12-40-H M12 1.75 40 19 8 4249 5.73 10 12 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.The recommendation torque is 50% of the torsional torque.
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
SPV-H
Main body PVDF (Polyvinylidene Fluoride)
(Milky White)
Heat resistance temperature*1 150℃

*1: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor devices / Printed
circuit board etching devices / Metallic surface treatment
equipment and facilities / Chemical plants / Food industry
machines

Characteristics

  • PVDF has excellent corrosion resistance against strong acids and organic solvents as well as halogen compounds such as hydrogen sulfide and bromine.
  • It can be used in atmospheres in which metal and PVC (polyvinyl chloride)cannot be used.
  • Max. Operating Temperature*1 (min./max.):
    40/150°C
  • Its tensile strength equals or exceeds PVC, and its impact strength is 3 times that of PVC.
  • It is self-extinguishing and has excellent incombustibility.
  • The properties and precautions of plastic screws⇒Plastic Screws

Product List

Most Read