Miniature Screws

Image Pan Head Machine Screws for Precision Instruments (Miniature Screws with Nylon Patch) Pan Head Machine Screws for Precision Instruments (Miniature Screws with Nylon Patch) Hex Socket Head Cap Screws for Precision Instruments Hex Socket Head Cap Screws for Precision Instruments Cross Recessed Flat Head Machine Screws for Precision Instruments
Number SNZ-TBZ-ALK SNZS-ALK SNS SNSS SNZF-TBZ
Name Pan Head Machine Screws for Precision Instruments (Miniature Screws with Nylon Patch) Pan Head Machine Screws for Precision Instruments (Miniature Screws with Nylon Patch) Hex Socket Head Cap Screws for Precision Instruments Hex Socket Head Cap Screws for Precision Instruments Cross Recessed Flat Head Machine Screws for Precision Instruments
Material Steel SUSXM7 (Equivalent to SUS304) Steel SUSXM7 (Equivalent to SUS304) Steel
Surface Treatment Black Trivalent Chromate Treatment - Ferrosoferric Oxide Film (Black) - Black Trivalent Chromate Treatment
Size M1.4 ~ M2.6 M1 ~ M2.6 M1.6 ~ M2.5 M1 ~ M2.5 M1.4 ~ M2.6
Feature Pan Head Machine Screw
for Precision Instruments
Nylon Patch
Pan Head Machine Screw
for Precision Instruments
For Precision Instruments For Precision Instruments For Precision Instruments
Image Cross Recessed Flat Head Machine Screws for Precision Instruments Titanium Pan Head Machine Screws for Precision Instruments (Miniature Screws) Pan Head Machine Screws for Precision Instruments Pan Head Machine Screws for Precision Instruments Pan Head Machine Screws for Precision Instruments
Number SNZFS SNZT SNZS-S SNZS-M SNZ-TBZ
Name Cross Recessed Flat Head Machine Screws for Precision Instruments Titanium Pan Head Machine Screws for Precision Instruments (Miniature Screws) Pan Head Machine Screws for Precision Instruments Pan Head Machine Screws for Precision Instruments Pan Head Machine Screws for Precision Instruments
Material SUSXM7 (Equivalent to SUS304) Pure Titanium SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) Steel
Surface Treatment - - - - Black Trivalent Chromate Treatment
Size M1.4 ~ M2.6 M1.6 ~ M2.5 S0.6 ~ S0.8 M1 ~ M2.6 M1.4 ~ M2.6
Feature For Precision Instruments Lightweight
Nonmagnetic
Chemical Resistance
For Precision Instruments For Precision Instruments For Precision Instruments
Pan Head Machine Screws
Image Pan head captive machine screws for precision instruments (miniature screws) Set Screws for Precision Instruments Hexagon Wrench (For Miniature Screws) Hexagon Nut (For Miniature Screws) Plastic screw - Cross Recessed Pan Head Machine Screws for Precision Instruments - RENY
Number SSCZS SNTS-FP SKH SHNS SPA-MC
Name Pan head captive machine screws for precision instruments (miniature screws) Set Screws for Precision Instruments Hexagon Wrench (For Miniature Screws) Hexagon Nut (For Miniature Screws) Plastic screw - Cross Recessed Pan Head Machine Screws for Precision Instruments - RENY
Material SUSXM7 (Equivalent to SUS304) - Steel SUS303 RENY
Surface Treatment - - Ferrosoferric Oxide Film (Black) - -
Size M1.4 ~ M2.6 M1 ~ M2.6 - M1 ~ M2.6 M1.2 ~ M1.6
Feature Pan Head Machine Screws for Precision Instruments For Precision Instruments
Set Screws
Miniature Screws Miniature Screws High Strength
For Precision Instruments
Image Plastic Screw - Cross Recessed Flat Head Machine Screws for Precision Instruments - RENY Plastic screw - Cross Recessed Pan Head Machine Screws for Precision Instruments - PEEK Plastic Screw - Cross Recessed Flat Head Machine Screws for Precision Instruments - PEEK
Number SPA-MF SPE-MC SPE-MF
Name Plastic Screw - Cross Recessed Flat Head Machine Screws for Precision Instruments - RENY Plastic screw - Cross Recessed Pan Head Machine Screws for Precision Instruments - PEEK Plastic Screw - Cross Recessed Flat Head Machine Screws for Precision Instruments - PEEK
Material RENY PEEK PEEK
Surface Treatment - - -
Size M1.2 ~ M1.6 M1.2 ~ M1.6 M1.2 ~ M1.6
Feature High strength
For precision equipment
Heat Resistance
Chemical Resistance
For Precision Instruments
Chemical-proof
Heat-resistant
For precision equipment

Miniature, precision screws from NBK

NBK defines "Miniature Screws" and "Precision Screws" as small screws with a nominal diameter of M2.6 or less.
These are also commonly referred to as Micro Screws, Camera Screws, and Eyeglass Screws
NBK offers a broad line of miniature, precision screws designed by years of extensive R&D.
The size range for these screws are S0.6 to M2.6; with options to choose for steel, stainless steel and plastic. Available head shapes include; flat, hex, and pan with socket head cap and set screw options.

These screws are suitable for fixing and positioning precision instruments, electronic devices, and miniature linear guideway rails and tables.



Selection Navigator

Related Information

Related Service

Other Information