• Special Screws
  • Miniature Screws

SKH

Hexagon Wrench (For Miniature Screws)

  • Miniature

Dimension Drawing

SKHHexagon Wrench (For Miniature Screws)寸法図

Specs/CAD

Unit : mm

Part Number Nominal of B Width Across Flats L1 L2 Inch Screw Size
SNS
Inch Screw Size
SNSS
Inch Screw Size
SNTS
Qty per Pack Mass
(g)
CAD
Download
RFQ
SKH-0.89 0.9 31 9 - SNSS-M1 SNTS-M2-FP 1 0.21 CAD RFQ
SKH-1.27 1.3 42 13.5 - SNSS-M1.4 SNTS-M2.5-FP・SNTS-M2.6-FP 1 0.6 CAD RFQ
SKH-1.5 1.5 45 14 SNS-M1.6・SNS-M2 SNSS-M1.6・SNSS-M2 - 1 0.9 CAD RFQ
SKH-2 2 50 16 SNS-M2.5 SNSS-M2.5 - 1 1.8 CAD RFQ
SKH-2.5 2.5 56 18 - - - 1 3.1 CAD RFQ
SKH-3 3 63 20 - - - 1 5.1 CAD RFQ

Material/Finish

SKH
Main body Alloy steel
Ferrosoferric Oxide Film (Black)

Application

Mounting and removing the miniature screw

Characteristics

  • Dedicated hexagon wrenches for miniature screws
  • Applicable Screw
    Hex Socket Head Cap Screw SNSSSNSSNSSNSS
    Setscrew for Precision Instruments SNTSSNTS-FP

Product List

Most Read