• Special Screws
  • Miniature Screws

SNSS

Hex Socket Head Cap Screws for Precision Instruments

  • Miniature

Dimension Drawing

SNSSHex Socket Head Cap Screws for Precision Instruments寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M1
M1.4
M1.6
M2
M2.5
L
All
2
3
4
5
6
8

Unit : mm

Part Number Max.
Torque
(N・m)
M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNSS-M1-2 0.02 M1 0.25 2 2 1 0.9 10 0.025 CAD RFQ
SNSS-M1-3 0.02 M1 0.25 3 2 1 0.9 10 0.03 CAD RFQ
SNSS-M1-4 0.02 M1 0.25 4 2 1 0.9 10 0.035 CAD RFQ
SNSS-M1-5 0.02 M1 0.25 5 2 1 0.9 10 0.039 CAD RFQ
SNSS-M1.4-2 0.07 M1.4 0.3 2 2.6 1.4 1.3 10 0.062 CAD RFQ
SNSS-M1.4-3 0.07 M1.4 0.3 3 2.6 1.4 1.3 10 0.07 CAD RFQ
SNSS-M1.4-4 0.07 M1.4 0.3 4 2.6 1.4 1.3 10 0.077 CAD RFQ
SNSS-M1.4-5 0.07 M1.4 0.3 5 2.6 1.4 1.3 10 0.085 CAD RFQ
SNSS-M1.6-3 0.1 M1.6 0.35 3 3 1.6 1.5 10 0.09 CAD RFQ
SNSS-M1.6-4 0.1 M1.6 0.35 4 3 1.6 1.5 10 0.1 CAD RFQ
SNSS-M1.6-5 0.1 M1.6 0.35 5 3 1.6 1.5 10 0.11 CAD RFQ
SNSS-M1.6-6 0.1 M1.6 0.35 6 3 1.6 1.5 10 0.12 CAD RFQ
SNSS-M2-3 0.22 M2 0.4 3 3.8 2 1.5 10 0.16 CAD RFQ
SNSS-M2-4 0.22 M2 0.4 4 3.8 2 1.5 10 0.18 CAD RFQ
SNSS-M2-5 0.22 M2 0.4 5 3.8 2 1.5 10 0.2 CAD RFQ
SNSS-M2-6 0.22 M2 0.4 6 3.8 2 1.5 10 0.22 CAD RFQ
SNSS-M2.5-4 0.46 M2.5 0.45 4 4.5 2.5 2 10 0.35 CAD RFQ
SNSS-M2.5-5 0.46 M2.5 0.45 5 4.5 2.5 2 10 0.38 CAD RFQ
SNSS-M2.5-6 0.46 M2.5 0.45 6 4.5 2.5 2 10 0.41 CAD RFQ
SNSS-M2.5-8 0.46 M2.5 0.45 8 4.5 2.5 2 10 0.47 CAD RFQ
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
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.

Related Service

Material/Finish

SNSS
Body SUSXM7
(S.S. grade:A2)

Application

Reducing the size of equipment and devices
Compact precision instruments

Characteristics

  • M1 - M2.5.
    Miniature screws for precision instruments.

Usage Example

For fixing miniature linear guideway rails and tables.

SNSSHex Socket Head Cap Screws for Precision Instruments


Product List

Most Read