• Special Screws
  • Miniature Screws

SNZ-TBZ-ALK

Pan Head Machine Screws for Precision Instruments (Miniature Screws with Nylon Patch)

  • Miniature

Dimension Drawing

SNZ-TBZ-ALKPan Head Machine Screws for Precision Instruments (Miniature Screws with Nylon Patch)寸法図

Specs/CAD

Select

Size(M)
All
1.4
1.7
2
2.6
L
All
2
3
4
5
6
8
2.5
3.5

Unit : mm

Part Number M L D1 L1 s*1 L2 Max. Tightening
Torque
(N・m)
Qty per Pack Mass
(g)
CAD RFQ
SNZ-M1.4-2-TBZ-ALK 1.4 2 2 0.5 0 1.1 0.05 50 0.023 CAD RFQ
SNZ-M1.4-3-TBZ-ALK 1.4 3 2 0.5 0 1.1 0.05 50 0.031 CAD RFQ
SNZ-M1.4-4-TBZ-ALK 1.4 4 2 0.5 0.6 1.1 0.05 50 0.04 CAD RFQ
SNZ-M1.4-5-TBZ-ALK 1.4 5 2 0.5 0.6 1.1 0.05 50 0.048 CAD RFQ
SNZ-M1.4-6-TBZ-ALK 1.4 6 2 0.5 0.6 1.1 0.05 50 0.057 CAD RFQ
SNZ-M1.4-8-TBZ-ALK 1.4 8 2 0.5 0.6 1.1 0.05 50 0.074 CAD RFQ
SNZ-M1.7-2-TBZ-ALK 1.7 2 2.5 0.5 0 1.3 0.09 50 0.037 CAD RFQ
SNZ-M1.7-3-TBZ-ALK 1.7 3 2.5 0.5 0 1.3 0.09 50 0.049 CAD RFQ
SNZ-M1.7-4-TBZ-ALK 1.7 4 2.5 0.5 0.7 1.3 0.09 50 0.062 CAD RFQ
SNZ-M1.7-5-TBZ-ALK 1.7 5 2.5 0.5 0.7 1.3 0.09 50 0.075 CAD RFQ
SNZ-M1.7-6-TBZ-ALK 1.7 6 2.5 0.5 0.7 1.3 0.09 50 0.087 CAD RFQ
SNZ-M1.7-8-TBZ-ALK 1.7 8 2.5 0.5 0.7 1.3 0.09 50 0.11 CAD RFQ
SNZ-M2-2-TBZ-ALK 2 2 3 0.6 0 1.6 0.18 50 0.055 CAD RFQ
SNZ-M2-2.5-TBZ-ALK 2 2.5 3 0.6 0 1.6 0.18 50 0.063 CAD RFQ
SNZ-M2-3-TBZ-ALK 2 3 3 0.6 0 1.6 0.18 50 0.072 CAD RFQ
SNZ-M2-3.5-TBZ-ALK 2 3.5 3 0.6 0 1.6 0.18 50 0.08 CAD RFQ
SNZ-M2-4-TBZ-ALK 2 4 3 0.6 0.8 1.6 0.18 50 0.089 CAD RFQ
SNZ-M2-5-TBZ-ALK 2 5 3 0.6 0.8 1.6 0.18 50 0.1 CAD RFQ
SNZ-M2-6-TBZ-ALK 2 6 3 0.6 0.8 1.6 0.18 50 0.12 CAD RFQ
SNZ-M2-8-TBZ-ALK 2 8 3 0.6 0.8 1.6 0.18 50 0.16 CAD RFQ
SNZ-M2.6-3-TBZ-ALK 2.6 3 4 0.8 0 2.1 0.39 50 0.14 CAD RFQ
SNZ-M2.6-4-TBZ-ALK 2.6 4 4 0.8 0.9 2.1 0.39 50 0.18 CAD RFQ
SNZ-M2.6-5-TBZ-ALK 2.6 5 4 0.8 0.9 2.1 0.39 50 0.21 CAD RFQ
SNZ-M2.6-6-TBZ-ALK 2.6 6 4 0.8 0.9 2.1 0.39 50 0.24 CAD RFQ
SNZ-M2.6-8-TBZ-ALK 2.6 8 4 0.8 0.9 2.1 0.39 50 0.3 CAD RFQ

*1: If L<4, dimension s is 0.
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
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
SNZ-TBZ-ALK
Main Body SWCH16A
Black Trivalent Chromate Treatment
Nylon Patch Nylon 11

Application

Reducing the size of equipment and devices / Compact precision instruments / Return and fall prevention of screws

Characteristics

  • M1.4-M2.6. Miniature screw with nylon patch for precision instruments.
  • The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
  • Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
  • Pan head machine screw type with low head height. For applications with limited overhead space.